αSTEP

Compact linear actuators
Items
drsm42g-azak

42 mm Compact Linear Actuator with Guide, Absolute Encoder Type
Web Price $1,113.00

drsm42g-azmk

42 mm Compact Linear Actuator with Guide, Absolute Encoder Type
Web Price $1,364.00

drsm42g-azak

42 mm Compact Linear Actuator with Guide, Absolute Encoder Type
Web Price $1,239.00

drsm42g-azmk

42 mm Compact Linear Actuator with Guide, Absolute Encoder Type
Web Price $1,489.00

drsm42g-azak

42 mm Compact Linear Actuator with Guide, Absolute Encoder Type
Web Price $1,492.00
Actuator Frame Size - 42 mm
Drive Method - Rolled Ball Screw - Rolled Ball Screw - Rolled Ball Screw - Rolled Ball Screw - Precision Ball Screw
Type - Table Type
Guide - Equipped
Cable Direction - Left
Mount - Not Equipped
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Equipped - Not Equipped
Adjusting Knob
- Not Equipped
Ball Screw Cover -
Lead - 2 mm - 2 mm - 8 mm - 8 mm - 2 mm
Stroke - 40 mm
Max. Vertical Transportable Mass - - 10 kg - - 5 kg -
Max. Horizontal Transportable Mass - 10 kg - 10 kg - 5 kg - 5 kg - 10 kg
Max. Speed - 50 mm/s - 50 mm/s - 200 mm/s - 200 mm/s - 50 mm/s
Max. Thrust Force - 200 N - 200 N - 50 N - 50 N - 200 N
Max. Holding Force - 200 N - 200 N - 50 N - 50 N - 200 N
Resolution -
Repetitive Positioning Accuracy
- ±0.01 mm - ±0.01 mm - ±0.01 mm - ±0.01 mm - ±0.003 mm
Lost Motion - 0.05 mm - 0.05 mm - 0.05 mm - 0.05 mm - 0.02 mm
Minimum Travel Amount -
Maximum Load Moment - MP: 1.3 N·m
MY: 1.0 N·m
MR: 2.5 N·m  
Current per Phase (A/phase) -
Voltage (VDC) -
Resistance (Ω/phase) -
Inductance (mH/phase) -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
System Configuration -  
 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved