BLS Series Brushless DC Motors
| Items |
BL2M425KC-GN / 4GN100K 25 W (1/30 HP) BLS Series Brushless DC Motor Parallel Shaft Gearhead (100:1) (24 VDC) Web Price $259.00
|
BL2M425KC-GN / 4GN12.5K 25 W (1/30 HP) BLS Series Brushless DC Motor Parallel Shaft Gearhead (12.5:1) (24 VDC) Web Price $242.00
|
BL2M425KC-GN / 4GN120K 25 W (1/30 HP) BLS Series Brushless DC Motor Parallel Shaft Gearhead (120:1) (24 VDC) Web Price $259.00
|
BL2M425KC-GN / 4GN15K 25 W (1/30 HP) BLS Series Brushless DC Motor Parallel Shaft Gearhead (15:1) (24 VDC) Web Price $242.00
|
BL2M425KC-GN / 4GN150K 25 W (1/30 HP) BLS Series Brushless DC Motor Parallel Shaft Gearhead (150:1) (24 VDC) Web Price $259.00
|
|||||
|
Motor Frame Size |
- 3.15 in.80 mm | |||||||||
| Output Power | - 25 W (1/30 HP) | |||||||||
| Power Input | - DC | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 100 :1 | - 12.5 :1 | - 120 :1 | - 15 :1 | - 150 :1 | |||||
| Output Shaft Diameter | - 10 mm | |||||||||
| Rated Torque | - 70.81 lb-in70.81 N·m | - 17.70 lb-in17.70 N·m | - 70.81 lb-in70.81 N·m | - 21.24 lb-in21.24 N·m | - 70.81 lb-in70.81 N·m | |||||
| Variable Speed Range (r/min) | - 1 ~ 20 | - 8 ~ 160 | - 0.8 ~ 17 | - 6.7 ~ 133 | - 0.7 ~ 13 | |||||
| Type | - Cable Type | |||||||||
| Degree of Protection (Motor) | - IP40 (excluding mounting surfaces and connector units) | |||||||||
| Brake Type | - | |||||||||
| Static Friction Torque | - | |||||||||
| Instantaneous Regenerative Power | - | |||||||||
| Continuous Regenerative Power | - | |||||||||
| Permissible Load Inertia | - 4237.29 oz-in²4237.29 kg·m² | - 381.63 oz-in²381.63 kg·m² | - 4237.29 oz-in²4237.29 kg·m² | - 552.21 oz-in²552.21 kg·m² | - 4237.29 oz-in²4237.29 kg·m² | |||||
| Permissible Radial Load | - 0.39 in. from Shaft End = 45.0 lb0.79 in. from Shaft End = 67.4 lb0.39 in. from Shaft End = 45.0 N0.79 in. from Shaft End = 67.4 N | - 0.39 in. from Shaft End = 22.5 lb0.79 in. from Shaft End = 33.7 lb0.39 in. from Shaft End = 22.5 N0.79 in. from Shaft End = 33.7 N | - 0.39 in. from Shaft End = 45.0 lb0.79 in. from Shaft End = 67.4 lb0.39 in. from Shaft End = 45.0 N0.79 in. from Shaft End = 67.4 N | - 0.39 in. from Shaft End = 22.5 lb0.79 in. from Shaft End = 33.7 lb0.39 in. from Shaft End = 22.5 N0.79 in. from Shaft End = 33.7 N | - 0.39 in. from Shaft End = 45.0 lb0.79 in. from Shaft End = 67.4 lb0.39 in. from Shaft End = 45.0 N0.79 in. from Shaft End = 67.4 N | |||||
| Permissible Axial Load | - 11.2 lb50 N | |||||||||
| Permissible Axial Load | - 50 N | |||||||||
|
|
||||||||||