The PKP series 5-phase stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.

  • 2.22 in. (56.4 mm) or 2.36 in. (60 mm) Frame Size
  • 5-Phase, New Pentagon (0.36º / 0.72º)
  • Single or Double Shaft, 1/4 in. output shaft on 56.4mm type without encoder
  • Encoder Types Available
  • Max. Holding Torque
  • Round Shaft Type = 62 ~ 290 oz-in (0.44 ~ 2.1 N.m)
Unit of Measure
Items
Stepper Motor

2.36 in. (60 mm) PKP Series 5-Phase Stepper Motor
Web Price $74.00

Stepper Motor

2.36 in. (60 mm) PKP Series 5-Phase Stepper Motor
Web Price $76.00

Stepper Motor

2.36 in. (60 mm) PKP Series 5-Phase Stepper Motor
Web Price $80.00

Stepper Motor

2.36 in. (60 mm) PKP Series 5-Phase Stepper Motor
Web Price $83.00

Stepper Motor

2.36 in. (60 mm) PKP Series 5-Phase Stepper Motor
Web Price $109.00
Frame Size - 2.36 in60 mm
Output Shaft - Metric
Output Shaft Diameter - 8 mm - 8 mm - 8 mm - 8 mm - 10 mm
Motor Length - 1.83 in.46.5 mm - 1.83 in.46.5 mm - 2.2 in.56 mm - 2.2 in.56 mm - 3.43 in.87 mm
Basic Step Angle - 0.36º
Step Angle - 0.36 °
Speed-Torque Characteristics -
 
-
 
-
 
-
 
-
 
Holding Torque
- 110 oz-in0.78 N·m - 110 oz-in0.78 N·m - 177 oz-in1.25 N·m - 177 oz-in1.25 N·m - 320 oz-in2.3 N·m
Current per Phase - 2.4 A/phase
Type - High-Resolution
Shaft/Gear Type - Round Shaft with Flat (No Gearhead)
Gear Ratio (X:1) -
Backlash -
Encoder - Not Equipped
Output Type -
Motor Connection Type - Connector
Electromagnetic Brake - Not Equipped
Shaft - Single - Double - Single - Double - Single
Connection Type - New Pentagon (Bipolar)
Lead Wires - 5
Rotor Inertia - 1.7 oz-in²310x10-7 kg·m² - 1.7 oz-in²310x10-7 kg·m² - 2.7 oz-in²490x10-7 kg·m² - 2.7 oz-in²490x10-7 kg·m² - 5.3 oz-in²970x10-7 kg·m²
Lost Motion -
Static Friction Torque -
Radial Load - 0 in. from Shaft End = 20 lb0.2 in. from Shaft End = 22 lb0.39 in. from Shaft End = 29 lb0.59 in. from Shaft End = 40 lb0.79 in. from Shaft End = 60 lb0 mm. from Shaft End = 90 N5 mm from Shaft End = 100 N10 mm from Shaft End = 130 N15 mm from Shaft End = 180 N20 mm from Shaft End = 270 N
Axial Load - 4.5 lb20 N
Permissible Moment Load -
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.
Safety Standards
- CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved