The Rotary Encoder is a small, thin, and lightweight standalone magnetic incremental encoder that can be installed in tight spaces.
| Items |
RE30AJ100E 30 mm Round Shaft Incremental Rotary Encoder (Voltage Output - 100 P/R) Web Price $114.00
|
RE30AJ100F 30 mm Round Shaft Incremental Rotary Encoder (Open Collector Output - 100 P/R) Web Price $114.00
|
RE30AJ100L 30 mm Round Shaft Incremental Rotary Encoder (Line Driver Output - 100 P/R) Web Price $114.00
|
RE30HJ100E 30 mm Hollow Shaft Incremental Rotary Encoder (Voltage Output - 100 P/R) Web Price $140.00
|
RE30HJ100F 30 mm Hollow Shaft Incremental Rotary Encoder (Open Collector Output - 100 P/R) Web Price $140.00
|
|||||
| Mounting Size | - 1.18 in30 mm | |||||||||
| Output Shaft Type | - Round Shaft | - Round Shaft | - Round Shaft | - Hollow Shaft | - Hollow Shaft | |||||
| Resolution (P/R) | - 100 | |||||||||
| Output Type | - Incremental | |||||||||
| Output | - Voltage | - Open Collector | - Line Driver | - Voltage | - Open Collector | |||||
| Max. Draw Current | - 20 mA | - 30 mA | - 20 mA | - 20 mA | - 30 mA | |||||
| Output Voltage (High) | - 4.3 VDC min. (no load) | - | - 2.5 VDC min | - 4.3 VDC min. (no load) | - | |||||
| Output Voltage (Low) | - 0.5 VDC max. | |||||||||
| Power Supply | - 5 VDC ± 10% | - 5~24 VDC ± 10% | - 5 VDC ± 10% | - 5 VDC ± 10% | - 5~24 VDC ± 10% | |||||
| Current Consumption | - 45 mA max. | - 18 mA max. | - 30 mA max. | - 45 mA max. | - 18 mA max. | |||||
| Angular Accuracy | - ±0.36˚ | |||||||||
| Permissible Radial Load | - 2.25 lb10 N | |||||||||
| Permissible Axial Load | - 1.12 lb5 N | |||||||||
| Mass | - 33 g1.16 oz | - 33 g1.16 oz | - 33 g1.16 oz | - 38 g1.34 oz | - 38 g1.34 oz | |||||
|
|
||||||||||