Suitable for controlling tension and pushing applications in winding operations. Torque can be set to any desired level by changing the input voltage.

  • 20 W (1/38 HP)
  • 3.54 in (90 mm) Frame Size
  • Torque at Max. Output
    • Round Shaft = 36 oz-in (260 mN·m)
    • Parallel Shaft Gear = 5.59 ~ 88 lb-in (0.63 ~ 9.94 N·m)
Unit of Measure
Items
Kround_top.jpg

20 W (1/38 HP) World K Series Torque Round Shaft Motor (Lead Wire)
Web Price $188.00

Kround_top.jpg

20 W (1/38 HP) World K Series Torque Round Shaft Motor (Lead Wire)
Web Price $196.00

ik-gn-rohs-img

20 W (1/38 HP) World K Series Torque Parallel Shaft Gearhead Motor (3:1 Gear Ratio) (Lead Wire)
Web Price $288.00

ik-gn-rohs-img

20 W (1/38 HP) World K Series Torque Parallel Shaft Gearhead Motor (3.6:1 Gear Ratio) (Lead Wire)
Web Price $288.00

ik-gn-rohs-img

20 W (1/38 HP) World K Series Torque Parallel Shaft Gearhead Motor (5:1 Gear Ratio) (Lead Wire)
Web Price $288.00
Frame Size - 3.54 in90 mm
Output Power - 20 W (1/38 HP)
Voltage (VAC) - Single-Phase 110/115 VAC - Single-Phase 220/230 VAC - Single-Phase 110/115 VAC - Single-Phase 110/115 VAC - Single-Phase 110/115 VAC
Frequency (Hz) - 60 - 60 50 - 60 - 60 - 60
Current - 1.00 A [110 VAC] 1.02 A [115 VAC] - 0.53 A [220 VAC, 60 Hz] 0.54 A [230 VAC, 60 Hz] 0.63 A [220 VAC, 50 Hz] 0.68 A [230 VAC, 50 Hz] - 1.00 A [110 VAC] 1.02 A [115 VAC] - 1.00 A [110 VAC] 1.02 A [115 VAC] - 1.00 A [110 VAC] 1.02 A [115 VAC]
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Parallel Shaft Gearhead - Parallel Shaft Gearhead - Parallel Shaft Gearhead
Gear Ratio (X:1) - - - 3 :1 - 3.6 :1 - 5 :1
Output Shaft - Metric - Metric - Imperial - Imperial - Imperial
Output Shaft Diameter - 10 mm - 10 mm - 1/2 in. - 1/2 in. - 1/2 in.
Starting Torque - 3.0625 lb-in  0.35 N·m   - 3.0625 lb-in  0.35 N·m   - 7.44 lb-in  0.85 N·m   - 8.93 lb-in  1.02 N·m   - 12.4 lb-in  1.42 N·m  
Torque at Max Output - 2.1875 lb-in  0.25 N·m   - 1.9375 lb-in [60 Hz]  2.25 lb-in [50 Hz]  0.22 N·m [60 Hz]  0.26 N·m [50 Hz]   - 5.32 lb-in  0.61 N·m   - 6.38 lb-in  0.73 N·m   - 8.86 lb-in  1.01 N·m  
Speed at Max Output (rpm) - 900 - 750 [50 Hz] 900 [60 Hz] - 300 - 250 - 180
Permissible Overhung Load - 0.39 in. from Shaft End = 31 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 140 N20 mm from Shaft End = 200 N - 0.39 in. from Shaft End = 31 lb0.79 in. from Shaft End = 45 lb10 mm from Shaft End = 140 N20 mm from Shaft End = 200 N - 0.39 in. from Shaft End = 56 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 250 N20 mm from Shaft End = 350 N - 0.39 in. from Shaft End = 56 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 250 N20 mm from Shaft End = 350 N - 0.39 in. from Shaft End = 56 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 250 N20 mm from Shaft End = 350 N
Permissible Thrust Load - - - 22 lb100 N - 22 lb100 N - 22 lb100 N
Permissible Thrust Load - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - - -
RoHS Compliant
- Yes
Safety Standards
- UL CSA CCC CE

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved