Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Drive Method |
- Ball Screw |
Actuator Frame Size |
- 2.91 in. (W) x 1.97 in. (H) 74 mm (W) x 50 mm (H) |
Electromagnetic Brake |
- Equipped |
Lead |
- 0.4724 in.12 mm |
Stroke |
- 1.97 in.50 mm |
RoHS Compliant |
- Yes |
Safety Standards |
- CE |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from exposure to Di(2-ethylhexyl phthalate (DEHP). See www.P65Warnings.ca.gov See "?" or copy/paste www.P65Warnings.ca.gov in your browser. |
Insulation Resistance (Actuator) |
-
100 MΩ or more when 500 VDC megger is applied between the following: Motor case - Motor/Sensor windings Motor case - Windings of electromagnetic brake |
Dielectric Strength (Actuator) |
-
Sufficient to withstand the following for 1 minute: Motor case - motor/Sensor windings 1.0 kVAC 50 Hz Motor case - Windings of electromagnetic brake 1.0 kVAC 50 Hz |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
CE Marking |
- Low Voltage Directives EMC Directives |