ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.
| Items |
SCM26UA-5 / DSCD6UA 6 W (1/125 HP) AC Speed Control Motor and Controller (5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $376.00
|
SCM26UA-6 / DSCD6UA 6 W (1/125 HP) AC Speed Control Motor and Controller (6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $376.00
|
SCM26UA-7.5 / DSCD6UA 6 W (1/125 HP) AC Speed Control Motor and Controller (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $376.00
|
SCM26UA-9 / DSCD6UA 6 W (1/125 HP) AC Speed Control Motor and Controller (9:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $376.00
|
SCM26UA-12.5 / DSCD6UA 6 W (1/125 HP) AC Speed Control Motor and Controller (12.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $376.00
|
|||||
| Motor Type | - AC Motor | |||||||||
| Frame Size | - 2.36 in | |||||||||
| Output Power | - 6 W (1/125 HP) | |||||||||
| Power Supply | - Single-Phase 110/115 VAC | |||||||||
| Frequency (Hz) | - 60 | |||||||||
| Current | - 0.28 A | |||||||||
| Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
| Gear Ratio (X:1) | - 5 :1 | - 6 :1 | - 7.5 :1 | - 9 :1 | - 12.5 :1 | |||||
| Output Shaft Diameter | - 10 mm | |||||||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Permissible Torque | - 2 lb-in | - 2.3 lb-in | - 3 lb-in | - 3.6 lb-in | - 4.9 lb-in | |||||
| Variable Speed Range (r/min) | - 18 ~ 320 | - 15 ~ 266 | - 12 ~ 213 | - 10 ~ 177 | - 7.2 ~ 128 | |||||
| Permissible Load Inertia | - 66 oz-in² | - 98 oz-in² | - 153 oz-in² | - 220 oz-in² | - 430 oz-in² | |||||
| Permissible Overhung Load | - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb | |||||||||
| Permissible Thrust Load | - 9 lb | |||||||||
| Permissible Axial Load | - | |||||||||
| RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
| Safety Standards | - c-UL CCC CE | |||||||||
|
|
||||||||||