ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() DG60-ARAKD-3 Hollow Rotary Actuators |
![]() DG60-ARBKD-3 Hollow Rotary Actuators |
![]() DG85R-ARAAD-3 Hollow Rotary Actuators |
![]() DG85R-ARACD-3 Hollow Rotary Actuators |
![]() DG85R-ARBAD-3 Hollow Rotary Actuators |
|||||
Frame Size | - 2.36 in | - 2.36 in | - 3.35 in | - 3.35 in | - 3.35 in | |||||
Power Supply | - 24 VDC | - 24 VDC | - Single-Phase 100-120 VAC | - Single-Phase 200-240 VAC | - Single-Phase 100-120 VAC | |||||
Shaft | - Single | - Double | - Single | - Single | - Double | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Output Table Supporting Bearing | - Deep-Groove Ball Bearing | - Deep-Groove Ball Bearing | - Cross-Roller Bearing | - Cross-Roller Bearing | - Cross-Roller Bearing | |||||
Permissible Torque | - 7.9 lb-in | - 7.9 lb-in | - 24 lb-in | - 24 lb-in | - 24 lb-in | |||||
Inertia | - 24 oz-in² | - 24 oz-in² | - 121 oz-in² | - 121 oz-in² | - 121 oz-in² | |||||
Permissible Speed (r/min) | - 200 | |||||||||
Gear Ratio (X:1) | - 18 :1 | |||||||||
Max. Holding Torque | - 3.9 lb-in | - 3.9 lb-in | - 15.90 lb-in | - 15.90 lb-in | - 15.90 lb-in | |||||
Input Current | - 1.30 A | - 1.30 A | - 2.40 A | - 1.50 A | - 2.40 A | |||||
Lost Motion | - 2 arc minute (0.033°) | |||||||||
Angular Transmission Accuracy | - 4 arc minute (0.067º) | |||||||||
Permissible Thrust Load | - 22 lb | - 22 lb | - 112 lb | - 112 lb | - 112 lb | |||||
Permissible Moment Load | - 17.7 lb-in | - 17.7 lb-in | - 88 lb-in | - 88 lb-in | - 88 lb-in | |||||
Runout of Output Table Surface | - 0 in. | |||||||||
Runout of Output Table Inner (Outer) Diameter | - 0 in. | |||||||||
Parallelism of Output Table | - 0 in. | |||||||||
Degree of Protection | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP10 | - [Actuator] IP20 [Driver] IP10 | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP10 | - [Actuator] IP40 (IP20 for motor connector) [Driver] IP10 | - [Actuator] IP20 [Driver] IP10 | |||||
List Price | - | |||||||||
|