Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

AlphaStep Closed Loop Step Motors

pcj_arm69mcd
Items asm-round
ASM46AA
Closed Loop Step Motor
Web Price Request Quote
asm-hg
ASM46AA2-H100
Closed Loop Step Motor
Web Price Request Quote
asm-hg
ASM46AA2-H50
Closed Loop Step Motor
Web Price Request Quote
asm-pn
ASM46AA-N10
Closed Loop Step Motor
Web Price Request Quote
asm-pn
ASM46AA-N7.2
Closed Loop Step Motor
Web Price Request Quote
Motor Frame Size - 1.65 in. sq.
Power Input - AC
Gear Ratio (X:1) - - 100 :1 - 50 :1 - 10 :1 - 7.2 :1
Shaft/Gear Type - Round Shaft (No Gearhead) - HG Geared - HG Geared - PN Geared - PN Geared
Shaft - Single
Electromagnetic Brake - Not Equipped
Rotor Inertia (oz-in2) - 0.37 oz-in2 - 0.46 oz-in2 - 0.46 oz-in2 - 0.37 oz-in2 - 0.37 oz-in2
Backlash - - - - 1º or less (reference value) - 1º or less (reference value)
Lost Motion - - 1.5 arc min max. - 1.5 arc min max. - -
RoHS Compliant - Yes
Safety Standards - UL EN CE
Permissible Thrust Load - The permissible thrust load shall be no greater than the motor mass. - - - -