Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Servo motors. Servo Motor Driver required.

Image
Unit of Measure
Items Image
NXM1075A-J10
750 W (1 HP) Geared Servo Motor, Rated Torque = 2710 oz-in (19.10 N·m)
Web Price Request Quote
Image
NXM1075A-J25
750 W (1 HP) Geared Servo Motor, Rated Torque = 6780 oz-in (47.80 N·m)
Web Price Request Quote
Image
NXM1075A-J5
750 W (1 HP) Geared Servo Motor, Rated Torque = 1350 oz-in (9.56 N·m)
Web Price Request Quote
Image
NXM1075M-J10
750 W (1 HP) Geared Servo Motor, Rated Torque = 2710 oz-in (169 N·m)
Web Price Request Quote
Image
NXM1075M-J25
750 W (1 HP) Geared Servo Motor, Rated Torque = 6780 oz-in (47.80 N·m)
Web Price Request Quote
Motor Frame Size - 4.09 in.
Rated Output Power - 750 W (1 HP)
Speed-Torque Characteristics -
Graph
-
Graph
-
Graph
-
Graph
-
Graph
Rated Torque - 2710 oz-in - 6780 oz-in - 1350 oz-in - 2710 oz-in - 6780 oz-in
Max Speed (rpm) -
Rated Speed (rpm) -
Permissible Speed Range - 0 ~ 300 r/min - 0 ~ 120 r/min - 0 ~ 600 r/min - 0 ~ 300 r/min - 0 ~ 120 r/min
Max Instantaneous Torque - 8130 oz-in - 20300 oz-in - 4070 oz-in - 8130 oz-in - 20300 oz-in
Rotor Inertia - 5.1 oz-in² - 5.1 oz-in² - 5.1 oz-in² - 5.6 oz-in² - 5.6 oz-in²
Resolution (P/R) - 100 to 100000 (Factory setting 1000)
Gear Type - Search - Planetary Gear
Gear Ratio (X:1) - 10 :1 - 25 :1 - 5 :1 - 10 :1 - 25 :1
Electromagnetic Brake - Not Equipped - Not Equipped - Not Equipped - Equipped - Equipped
Permissible Overhung Load - 0 in. from Shaft End = 200 lb0.2 in. from Shaft End = 210 lb0.39 in. from Shaft End = 220 lb0.59 in. from Shaft End = 230 lb0.79 in. from Shaft End = 240 lb0.98 in. from Shaft End = 260 lb1.18 in. from Shaft End = 270 lb1.38 in. from Shaft End = 290 lb - 0 in. from Shaft End = 300 lb0.2 in. from Shaft End = 310 lb0.39 in. from Shaft End = 330 lb0.59 in. from Shaft End = 340 lb0.79 in. from Shaft End = 360 lb0.98 in. from Shaft End = 370 lb1.18 in. from Shaft End = 390 lb1.38 in. from Shaft End = 410 lb - 0 in. from Shaft End = 146 lb0.2 in. from Shaft End = 157 lb0.39 in. from Shaft End = 164 lb0.59 in. from Shaft End = 168 lb0.79 in. from Shaft End = 180 lb0.98 in. from Shaft End = 186 lb1.18 in. from Shaft End = 198 lb1.38 in. from Shaft End = 200 lb - 0 in. from Shaft End = 200 lb0.2 in. from Shaft End = 210 lb0.39 in. from Shaft End = 220 lb0.59 in. from Shaft End = 230 lb0.79 in. from Shaft End = 240 lb0.98 in. from Shaft End = 260 lb1.18 in. from Shaft End = 270 lb1.38 in. from Shaft End = 290 lb - 0 in. from Shaft End = 300 lb0.2 in. from Shaft End = 310 lb0.39 in. from Shaft End = 330 lb0.59 in. from Shaft End = 340 lb0.79 in. from Shaft End = 360 lb0.98 in. from Shaft End = 370 lb1.18 in. from Shaft End = 390 lb1.38 in. from Shaft End = 410 lb
Permissible Thrust Load - 146 lb - 220 lb - 112 lb - 146 lb - 220 lb