Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Torque motors are designed to provide high starting torque and sloping characteristics (torque is highest at zero speed and decreases steadily with increasing speed), and operate over a wide speed range. They also provide stable operation, especially in the low speed range or under a locked rotor condition.

K_top.jpg
Items Kround_top.jpg
3TK6A-AULA
Discontinued Product
Kround_top.jpg
4TK10A-AULA
Discontinued Product
Kround_top.jpg
5TK20A-AULA
Discontinued Product
K_top.jpg
3TK6GN-AUL / 3GN3KA
Discontinued Product
K_top.jpg
3TK6GN-AUL / 3GN3.6KA
Discontinued Product
Motor Frame Size - 2.76 in. sq. - 3.15 in. sq. - 3.54 in. sq. - 2.76 in. sq. - 2.76 in. sq.
Output Power - 6 W (1/125 HP) - 10 W (1/75 HP) - 20 W (1/38 HP) - 6 W (1/125 HP) - 6 W (1/125 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Parallel Shaft Gearhead - Parallel Shaft Gearhead
Gear Ratio (X:1) - - - - 3 :1 - 3.6 :1
Torque at Max Output (lb-in) - 0.77 - 1.15 - 2.19 - 1.87 - 2.25
Speed at Max Output (rpm) - 900 - 900 - 900 - 300 - 250
RoHS Compliant - No
Safety Standards - UL CSA EN CE