Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Brushless DC Motors

Brushless DC Motor
Unit of Measure
Items Brushless DC Motor
BLM230HP-5AS
30 W (1/25 HP) Brushless DC Motor
Web Price Request Quote
Brushless DC Motor
BLM230HP-10AS
30 W (1/25 HP) Brushless DC Motor
Web Price Request Quote
Brushless DC Motor
BLM230HP-15AS
30 W (1/25 HP) Brushless DC Motor
Web Price Request Quote
Brushless DC Motor
BLM230HP-20AS
30 W (1/25 HP) Brushless DC Motor
Web Price Request Quote
Brushless DC Motor
BLM230HP-30AS
30 W (1/25 HP) Brushless DC Motor
Web Price Request Quote
Motor Frame Size - 2.36 in.
Output Power - 30 W (1/25 HP)
Power Input - AC
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 10 :1 - 15 :1 - 20 :1 - 30 :1
Output Shaft Diameter - 3/8 inch
Degree of Protection (Motor) - IP66
Rated Torque - 4.7 lb-in - 9.7 lb-in - 14.1 lb-in - 19.4 lb-in - 27 lb-in
Brake Type -
Static Friction Torque -
Instantaneous Regenerative Power -
Continuous Regenerative Power -
Variable Speed Range (r/min) - 16 ~ 800 - 8 ~ 400 - 5.3 ~ 267 - 4 ~ 200 - 2.7 ~ 133
Permissible Load Inertia - 66 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 8.5 oz-in² - 270 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 34 oz-in² - 600 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 77 oz-in² - 1090 oz-in² - 2000 oz-in²*When instantaneous stop or instantaneous bi-directional operation is performed = 310 oz-in²
Permissible Radial Load - 0.39 in. from Shaft End = 22 lb0.79 in. from Shaft End = 33 lb - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb - 0.39 in. from Shaft End = 45 lb0.79 in. from Shaft End = 67 lb
Permissible Axial Load - 9.0 lb
Permissible Axial Load -
Type -