Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.

DRL_all_top.jpg
Items DRL28D-img.jpg
DRL28PA1-03D
Compact Linear Actuator and Driver
Web Price Request Quote
DRL28GD-img.jpg
DRL28PA1G-03D
Compact Linear Actuator and Driver
Web Price Request Quote
DRL28D-img.jpg
DRL28PB1-03D
Compact Linear Actuator and Driver
Web Price Request Quote
DRL28GD-img.jpg
DRL28PB1G-03D
Compact Linear Actuator and Driver
Web Price Request Quote
DRL42D-img.jpg
DRL42PA2-04D
Compact Linear Actuator and Driver
Web Price Request Quote
Actuator Frame Size - 1.1 in.sq. - 1.1 in.sq. - 1.1 in.sq. - 1.1 in.sq. - 1.65 in.sq.
Drive Method - Rolled Ball Screw - Rolled Ball Screw - Ground Ball Screw - Ground Ball Screw - Rolled Ball Screw
Power Supply - 24 VDC
Type - Standard
Guide - Not Equipped - Equipped - Not Equipped - Equipped - Not Equipped
Driver Included - Yes
Max. Vertical Transportable Mass (lb.) - 6.6 - 3.3 - 6.6 - 3.3 - 22
Max. Horizontal Transportable Mass (lb.) - - 2.2 - - 2.2 -
Maximum Speed (in/s) - 0.94 - 0.94 - 0.94 - 0.94 - 1.18
Maximum Thrust Force (lbs) - 6.7 - 6.7 - 6.7 - 6.7 - 22
Resolution (in) - 0.000079 - 0.000079 - 0.000079 - 0.000079 - 0.00016
Lead - 0.039 inches/revolution - 0.039 inches/revolution - 0.039 inches/revolution - 0.039 inches/revolution - 0.079 inches/revolution
Stroke (in) - 1.18 - 1.18 - 1.18 - 1.18 - 1.57
RoHS Compliant - No
List Price -