Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.

  • 200 W (1/4 HP)
  • 4.09 in. (104 mm)
  • Permissible Torque
    • Round Shaft = 210 oz-in (1.52 N·m)
    • Parallel Shaft Gear = 36 ~ 350 lb-in (4.1 ~ 40 N·m)
    • Right-Angle Gear = 48 ~ 530 lb-in (5.5 ~ 60 N·m)
  • Brake Motors Available
  • Cable or Terminal Box Types
bhi62
Unit of Measure
Items bhi62et-a-img
BHI62ET-A
200 W (1/4 HP) Induction Motor (Single-Phase 220/230 VAC)
Web Price Request Quote
bhi62et-a-img
BHI62FT-A
200 W (1/4 HP) Induction Motor (Single-Phase 110/115 VAC)
Web Price Request Quote
bhi62et-5-img
BHI62ET-3.6
200 W (1/4 HP) Induction Gear Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC)
Web Price Request Quote
bhi62et-5-img
BHI62ET-6
200 W (1/4 HP) Induction Gear Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC)
Web Price Request Quote
bhi62et-5-img
BHI62ET-9
200 W (1/4 HP) Induction Gear Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC)
Web Price Request Quote
Frame Size - 4.09 in
Output Power - 200 W (1/4 HP)
Voltage (VAC) - Single-Phase 220/230 VAC - Single-Phase 110/115 VAC - Single-Phase 220/230 VAC - Single-Phase 220/230 VAC - Single-Phase 220/230 VAC
Frequency (Hz) - 60 50 - 60 - 60 50 - 60 50 - 60 50
Current - 1.5 A - 3.0 A - 1.5 A - 1.5 A - 1.5 A
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Parallel Shaft Gearhead - Parallel Shaft Gearhead - Parallel Shaft Gearhead
Gear Ratio (X:1) - - - 3.6 :1 - 6 :1 - 9 :1
Output Shaft Diameter - 14 mm - 14 mm - 18 mm - 18 mm - 18 mm
Electromagnetic Brake - Not Equipped
Rated Torque - 11.25 lb-in [60 Hz]  13.125 lb-in [50 Hz]   - 11.25 lb-in   - 36 lb-in [60 Hz]  43 lb-in [50 Hz]   - 61 lb-in [60 Hz]  72 lb-in [50 Hz]   - 108 lb-in [50 Hz]  91 lb-in [60 Hz]  
Rated Speed (rpm) - 1500 [60 Hz] 1250 [50 Hz] - 1500 [60 Hz] - 417 [50 Hz] 500 [60 Hz] - 250 [50 Hz] 300 [60 Hz] - 167 [50 Hz] 200 [60 Hz]
Permissible Load Inertia - - - 141 oz-in² - 392 oz-in² - 883 oz-in²
Permissible Overhung Load - 0.39 in. from Shaft End = 72 lb0.79 in. from Shaft End = 78 lb - 0.39 in. from Shaft End = 72 lb0.79 in. from Shaft End = 78 lb - 0.39 in. from Shaft End = 123 lb0.79 in. from Shaft End = 180 lb - 0.39 in. from Shaft End = 123 lb0.79 in. from Shaft End = 180 lb - 0.39 in. from Shaft End = 123 lb0.79 in. from Shaft End = 180 lb
Permissible Thrust Load - - - 45 lb - 45 lb - 45 lb
Permissible Thrust Load - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - Avoid thrust load as much as possible. If thrust load is unavoidable, keep it to half or less of the motor mass. - - -
RoHS Compliant - Yes
Safety Standards - UL CSA CCC CE