Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.
  • Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
  • Large Transportable Mass
  • Space
  • more
EZS II Family
Unit of Measure
Items ezsii3-img.jpg
EZS3D005-K
Motorized Linear Slide with Controller
Web Price Request Quote
ezsii3-img.jpg
EZS3D005M-K
Motorized Linear Slide with Controller
Web Price Request Quote
ezsii3-img.jpg
EZS3D010-K
Motorized Linear Slide with Controller
Web Price Request Quote
ezsii3-img.jpg
EZS3D010M-K
Motorized Linear Slide with Controller
Web Price Request Quote
ezsii3-img.jpg
EZS3D015-K
Motorized Linear Slide with Controller
Web Price Request Quote
Drive Method - Ball Screw
Actuator Frame Size - 2.13 in. (W) x 1.97 in. (H)  
Power Supply - 24 VDC
Frequency -
Current - 1.7 A
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Equipped - Not Equipped
Lead - 0.4724 in.
Max. Speed - 23.62 in/s
Max. Horizontal Transportable Mass - 17 lb
Max. Vertical Transportable Mass - - 7.7 lb - - 7.7 lb -
Thrust - 9.7 lb
Push Force - 22 lb
Resolution - 0.0004 in.
Repetitive Positioning Accuracy - ±0.00079 in.
Stroke - 1.97 in. - 1.97 in. - 3.94 in. - 3.94 in. - 5.91 in.
Controller Included - Yes
Safety Standards - CE
List Price -