Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.

  • Controlled via EtherNet/IP™ or I/O
  • Connect to the Small Robot OVR Series or actuators equipped with the DC input type AZ Series
  • Dedicated free software, MRC Studio, that provides support from start-up to maintenance

EtherNet/IP

EtherNet/IP™ is a trademark of ODVA.

Robot Controller
Unit of Measure
Items Robot Controller
MRCU2A1D1
MRCU Series Robot Controller Unit (2 Robot Axes) (1 Peripheral Axis)
Web Price Request Quote
Robot Controller
MRCU2A1D2
MRCU Series Robot Controller Unit (2 Robot Axes) (2 Peripheral Axes)
Web Price Request Quote
Robot Controller
MRCU3A1D
MRCU Series Robot Controller Unit (3 Robot Axes)
Web Price Request Quote
Robot Controller
MRCU3A1D1
MRCU Series Robot Controller Unit (3 Robot Axes) (1 Peripheral Axis)
Web Price Request Quote
Robot Controller
MRCU3A1D2
MRCU Series Robot Controller Unit (3 Robot Axes) (2 Peripheral Axes)
Web Price Request Quote
Power Supply - 24 VDC ±5%
Input Current - 11.3 A - 15 A - 11.3 A - 15 A - 18.7 A
Control Power Supply - 24 VDC ±5%
Communication Protocol - EtherNet/IP Comminucation I/O USB communication
Vendor ID -
Device Type -
Transmission Rate -
Communication Method -
Cable Specifications -
Number of Occupied Bytes - Output (Scanner > Driver) -
Number of Occupied Bytes - Input (Driver > Scanner) -
Implicit Communication - Number of Connections -
Implicit Communication - Connection Type -
Implicit Communication - Communication Cycle (RPI) -
Implicit Communication - Connection Type (Scanner > Driver) -
Implicit Communication - Connection Type (Driver > Scanner) -
Implicit Communication - Data Trigger -
Explicit Communication - Number of Connections -
Explicit Communication - Connection Type -
IP Address Setting Method -
Network Topologies -
Interface - Pulse Input -
Interface - Control Output - Current: 10 mA or less Number of output points: 7, photocoupler/open collector Output saturated voltage: 3 VDC maximum Voltage: 30 VDC or less
Interface - Power Shut Down Signal Input -
Interface - Power Shut Down Monitor Output -
Interface - Field Network - EtherNet/IP
Number of Robot Axes - 2 - 2 - 3 - 3 - 3
Number of Peripheral Axes - 1 - 2 - 0 - 1 - 2