Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The AlphaStep is a revolutionary stepping motor and driver package which eliminates missed steps. The AlphaStep uses a built-in feedback device that constantly monitors the motor shaft position to detect and correct for loss of synchronism.

  • AC input
  • Frame sizes from 2.36 in to 3.54 in
  • Maximum holding torque from 2.63 lb-in to 320 lb-in
  • Permissible speed range from 0 to 4000 r/min
AS_top
Items ASP_round.jpg
AS66MAP
AlphaStep Closed Loop Step Motor and Driver with Built-in Controller
ASP_TH.jpg
AS66MAP-T3.6
AlphaStep Closed Loop Step Motor and Driver with Built-in Controller
ASP_TH.jpg
AS66MAP-T7.2
AlphaStep Closed Loop Step Motor and Driver with Built-in Controller
ASP_TH.jpg
AS66MAP-T10
AlphaStep Closed Loop Step Motor and Driver with Built-in Controller
ASP_TH.jpg
AS66MAP-T20
AlphaStep Closed Loop Step Motor and Driver with Built-in Controller
Motor Frame Size - 2.36 in. sq.
Power Supply - Single-Phase 100-115 VAC
Type - Standard
Gear Ratio (X:1) - - 3.6 :1 - 7.2 :1 - 10 :1 - 20 :1
Shaft/Gear Type - Round Shaft (No Gearhead) - TH Geared - TH Geared - TH Geared - TH Geared
Electromagnetic Brake - Equipped
Maximum Holding Torque (lb-in) - 10.63 - 11 - 22 - 26 - 30
Permissible Speed Range (r/min) - - 0 ~ 500 - 0 ~ 250 - 0 ~ 180 - 0 ~ 90
Rotor Inertia (oz-in2) - 3.1 oz-in2
RoHS Compliant - No
Safety Standards - UL CSA EN CE
List Price -