Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.

AC Motor
Unit of Measure
Items AC Motor
2IK6UA-5A
6 W (1/125 HP) Induction Gear Motor (5:1 Gear Ratio, Single-Phase 110/115 VAC)
Web Price Request Quote
AC Motor
2IK6UA-6A
6 W (1/125 HP) Induction Gear Motor (6:1 Gear Ratio, Single-Phase 110/115 VAC)
Web Price Request Quote
AC Motor
2IK6UA-7.5A
6 W (1/125 HP) Induction Gear Motor (7.5:1 Gear Ratio, Single-Phase 110/115 VAC)
Web Price Request Quote
AC Motor
2IK6UA-9A
6 W (1/125 HP) Induction Gear Motor (9:1 Gear Ratio, Single-Phase 110/115 VAC)
Web Price Request Quote
AC Motor
2IK6UA-12.5A
6 W (1/125 HP) Induction Gear Motor (12.5:1 Gear Ratio, Single-Phase 110/115 VAC)
Web Price Request Quote
Frame Size - 2.36 in
Output Power - 6 W (1/125 HP)
Voltage (VAC) - Single-Phase 110/115 VAC
Frequency (Hz) - 60
Current - 0.185 A [110 VAC] 0.189 A [115 VAC]
Electromagnetic Brake - Not Equipped
Type - Lead Wire
Shaft/Gear Type - Parallel Shaft Gearhead
Gear Ratio (X:1) - 5 :1 - 6 :1 - 7.5 :1 - 9 :1 - 12.5 :1
Output Shaft Diameter - 3/8 in.
Rated Torque - 1.59 lb-in   - 1.94 lb-in   - 2.4 lb-in   - 2.9 lb-in   - 4 lb-in  
Rated Speed (rpm) - 360 - 300 - 240 - 200 - 144
Permissible Load Inertia - 8.50 oz-in² - 12.24 oz-in² - 19.13 oz-in² - 27.54 oz-in² - 53.13 oz-in²
Permissible Overhung Load - 0.39 in. from Shaft End = 33 lb0.79 in. from Shaft End = 45 lb
Permissible Thrust Load - 9 lb
RoHS Compliant - Yes
Safety Standards - UL CCC CE
Degree of Protection - IP20
Voltage (Brake) -
Current (Brake) -
Input -
Static Friction Torque -