Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Speed control motors for use with speed controllers.

  • AC Motors
  • Brushless DC Motors
spd_motor_top.jpg
Unit of Measure
Items 5ik60ra-aw2u-img
5IK60RA-CWE
60 W (1/12 HP) AC Speed Control Motor (Single-Phase 220/230 VAC)
Web Price $276.00
5ik60ra-aw2u-img
5RK60RA-AWU
60 W (1/12 HP) AC Speed Control Motor (Single-Phase 110/115 VAC)
Web Price $279.00
5ik60ra-aw2u-img
5RK60RA-CWE
60 W (1/12 HP) AC Speed Control Motor (Single-Phase 220/230 VAC)
Web Price $285.00
5ik60rgu-awu-img
5IK60RGU-AWU / 5GU3KA
60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $417.00
5ik60rgu-awu-img
5IK60RGU-AWU / 5GU3.6KA
60 W (1/12 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC)
Web Price $417.00
Motor Frame Size - 3.54 in. sq.
Output Power - 60 W (1/12 HP)
Power Supply - Single-Phase 220/230 VAC - Single-Phase 110/115 VAC - Single-Phase 220/230 VAC - Single-Phase 110/115 VAC - Single-Phase 110/115 VAC
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Parallel Shaft Gearhead - Parallel Shaft Gearhead
Gear Ratio (X:1) - - - - 3 :1 - 3.6 :1
Output Shaft Diameter -
Electromagnetic Brake - Not Equipped
RoHS Compliant - Yes