Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.

  • Controlled via EtherNet/IP™ or I/O
  • Connect to the Small Robot OVR Series or actuators equipped with the DC input type AZ Series
  • Dedicated free software, MRC Studio, that provides support from start-up to maintenance

EtherNet/IP

EtherNet/IP™ is a trademark of ODVA.

Robot Controller
Unit of Measure
Items Robot Controller
MRCU3AK
MRCU Series Robot Controller Unit (3 Axes)
Web Price Request Quote
Robot Controller
MRCU4AK
MRCU Series Robot Controller Unit (4 Axes)
Web Price Request Quote
Robot Controller
MRCU5AK
MRCU Series Robot Controller Unit (5 Axes)
Web Price Request Quote
Robot Controller
MRCU6AK
MRCU Series Robot Controller Unit (6 Axes)
Web Price Request Quote
Robot Controller
MRCU7AK
MRCU Series Robot Controller Unit (7 Axes)
Web Price Request Quote
Power Supply - 24 VDC ±5%/48 VDC ±5%
Input Current - 11 A - 15 A - 19 A - 22 A - 26 A
Control Power Supply - 24 VDC ±5% 0.75 A (1.5 A when the electromagnetic brake motor is connected)
Control Power Supply Allowable Operating Voltage: 20 to 27.6 VDC (22.8 to 27.6 VDC when the electromagnetic brake motor is connected)
- 24 VDC ±5% 0.9 A (1.9 A when the electromagnetic brake motor is connected)
Control Power Supply Allowable Operating Voltage: 20 to 27.6 VDC (22.8 to 27.6 VDC when the electromagnetic brake motor is connected)
- 24 VDC ±5% 1.05 A (2.3 A when the electromagnetic brake motor is connected)
Control Power Supply Allowable Operating Voltage: 20 to 27.6 VDC (22.8 to 27.6 VDC when the electromagnetic brake motor is connected)
- 24 VDC ±5% 1.20 A (2.7 A when the electromagnetic brake motor is connected)
Control Power Supply Allowable Operating Voltage: 20 to 27.6 VDC (22.8 to 27.6 VDC when the electromagnetic brake motor is connected)
- 24 VDC ±5% 1.35 A (3.1 A when the electromagnetic brake motor is connected)
Control Power Supply Allowable Operating Voltage: 20 to 27.6 VDC (22.8 to 27.6 VDC when the electromagnetic brake motor is connected)
Communication Protocol - EtherNet/IP Comminucation (Conforms with CT17)
Vendor ID - 187: Oriental Motor Company
Device Type - 43: Generic Device
Transmission Rate - 10/100 Mbps (Autonegotiation)
Communication Method - Full duplex/Half duplex (Autonegotiation)
Cable Specifications - Shielded twisted-pair (STP cable)
Straight-through/Crossover cable, Category 5e or higher
Total extension length: 50 m (164 ft.) max.
Number of Occupied Bytes - Output (Scanner > Driver) - 2 to 228 bytes
Number of Occupied Bytes - Input (Driver > Scanner) - 2 to 228 bytes
Implicit Communication - Number of Connections - 2
Implicit Communication - Connection Type - Exclusive Owner, Input Only
Implicit Communication - Communication Cycle (RPI) - 10 to 3200 ms
Implicit Communication - Connection Type (Scanner > Driver) - Point-to-Point
Implicit Communication - Connection Type (Driver > Scanner) - Point-to-Point, Multicast
Implicit Communication - Data Trigger - Cyclic
Explicit Communication - Number of Connections -
Explicit Communication - Connection Type -
IP Address Setting Method - Parameter, DHCP
Network Topologies - Star, Linear bus, Ring (Device Level Ring)
Interface - Pulse Input -
Interface - Control Output - 8 points, Photocoupler
Interface - Power Shut Down Signal Input -
Interface - Power Shut Down Monitor Output -
Interface - Field Network - EtherNet/IP
Number of Total Axes - 3 - 4 - 5 - 6 - 7