ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
| Items |
5IK60VA-ES 60 W (1/12 HP) KIIS Series Induction Motor (Three-Phase 200/220/230 VAC) (Lead Wire / Cable) Web Price $140.00
|
5IK60VA-EST2 60 W (1/12 HP) KIIS Series Induction Motor (Three-Phase 200/220/230 VAC) (Terminal Box) Web Price $166.00
|
5IK60VGVH-ES / 5GVH5A 60 W (1/12 HP) KIIS Series Induction Parallel Shaft Gearhead (5:1 Gear Ratio) Motor (Three-Phase 200/220/230 VAC) (Lead Wire / Cable) Web Price $266.00
|
5IK60VGVH-ES / 5GVH6A 60 W (1/12 HP) KIIS Series Induction Parallel Shaft Gearhead (6:1 Gear Ratio) Motor (Three-Phase 200/220/230 VAC) (Lead Wire / Cable) Web Price $266.00
|
5IK60VGVH-ES / 5GVH7.5A 60 W (1/12 HP) KIIS Series Induction Parallel Shaft Gearhead (7.5:1 Gear Ratio) Motor (Three-Phase 200/220/230 VAC) (Lead Wire / Cable) Web Price $266.00
|
|||||
| Frame Size | - 3.54 in | |||||||||
| Output Power | - 60 W (1/12 HP) | |||||||||
| Voltage (VAC) | - Three-Phase 220/230 VAC | |||||||||
| Frequency (Hz) | - 60 50 | |||||||||
| Current |
-
0.37 A [220 VAC, 50 Hz] 0.38 A [230 VAC, 50 Hz] 0.33 A [60 Hz] |
|||||||||
| Type | - Lead Wire | - Terminal Box | - Lead Wire | - Lead Wire | - Lead Wire | |||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | |||||
| Gear Ratio (X:1) | - | - | - 5 :1 | - 6 :1 | - 7.5 :1 | |||||
| Output Shaft Diameter | - 12 mm | - 12 mm | - 3/4 in. | - 3/4 in. | - 3/4 in. | |||||
| Rated Torque | - 3.0625 lb-in [60 Hz] 3.625 lb-in [50 Hz] | - 3.0625 lb-in [60 Hz] 3.625 lb-in [50 Hz] | - 14 lb-in [60 Hz] 16 lb-in [50 Hz] | - 17 lb-in [60 Hz] 19 lb-in [50 Hz] | - 21 lb-in [60 Hz] 24 lb-in [50 Hz] | |||||
| Rated Speed (rpm) | - 1400 [50 Hz] 1670 [60 Hz] | - 1400 [50 Hz] 1670 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | |||||
| Permissible Load Inertia | - | - | - 150 oz-in² | - 216 oz-in² | - 337.50 oz-in² | |||||
| Permissible Overhung Load | - | - | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb | - 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb | |||||
| Permissible Thrust Load | - | - | - 33 lb | - 33 lb | - 33 lb | |||||
| RoHS Compliant | - These products do not contain substances that exceed the regulation values in the RoHS Directive. | |||||||||
| Safety Standards | - UL CCC CE | |||||||||
|
|
||||||||||