Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
  • No Hunting or Gain tuning with Closed Loop control
  • more
Stepper Motor
Unit of Measure
Items Stepper Motor
AZ46AA-3
AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package
Web Price Request Quote
Stepper Motor
AZ46MA-3
AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package
Web Price Request Quote
Stepper Motor
AZ46AA-TS3.6-3
AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package
Web Price Request Quote
Stepper Motor
AZ46AA-TS7.2-3
AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package
Web Price Request Quote
Stepper Motor
AZ46AA-TS10-3
AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package
Web Price Request Quote
Frame Size - 1.65 in
Motor Length - 2.76 in. - 3.98 in. - 3.98 in. - 3.98 in. - 3.98 in.
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque - 42 oz-in - 42 oz-in - 92 oz-in - 170 oz-in - 240 oz-in
Type - Absolute Sensor Type
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Taper Hobbed Gear - Taper Hobbed Gear - Taper Hobbed Gear
Gear Ratio (X:1) - - - 3.6 :1 - 7.2 :1 - 10 :1
Backlash - - - 2 arc min (0.034º) - 10 arc min (0.17º) - 10 arc min (0.17º)
Shaft - Single
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Not Equipped - Not Equipped
Power Supply - Single-Phase 100-120 VAC
Current - 2.7 A
Control Power Supply - 24 VDC ± 5%, 0.25 A - 24 VDC ± 5%, 0.33 A
24 VDC ± 4%, 0.33 A if wiring distance between motor and driver is extended by 65.6 ft. (20 m) using accessory cable.
- 24 VDC ± 5%, 0.25 A - 24 VDC ± 5%, 0.25 A - 24 VDC ± 5%, 0.25 A
Permissible Speed Range (r/min) - - - 0 ~ 833 - 0 ~ 416 - 0 ~ 300
Rotor Inertia - 0.30 oz-in² - 0.39 oz-in² - 0.30 oz-in² - 0.30 oz-in² - 0.30 oz-in²
Lost Motion -
Radial Load - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb
Axial Load - 3.3 lb
Permissible Moment Load -
Safety Standards - UL CE