Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models.

  • Continuous duty / low heat
  • No hunting or gain tuning
  • Closed loop
  • Improved angle accuracy
  • Energy saving
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º or 0.036º (Microstep)
  • 24/48 VDC Power supply input
  • AC input versions available
  • RoHS compliant

Learn More

ar911ak-3-img
Unit of Measure
Items Stepper Motor
AR24SAK-3
AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote
Stepper Motor
AR24SBK-3
AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote
Stepper Motor
AR26SAK-3
AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote
Stepper Motor
AR26SBK-3
AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote
Stepper Motor
AR24SAK-T7.2-3
AlphaStep Closed Loop Stepper Motor and Driver
Web Price Request Quote
Frame Size - 1.1 in
Motor Length - 1.77 in. - 1.77 in. - 2.56 in. - 2.56 in. - 2.78 in.
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque - 7.8 oz-in - 7.8 oz-in - 17 oz-in - 17 oz-in - 28 oz-in
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Taper Hobbed Gear
Gear Ratio (X:1) - - - - - 7.2 :1
Backlash - - - - - 60 arc min (1°)
Electromagnetic Brake - Not Equipped
Static Friction Torque -
Shaft - Single - Double - Single - Double - Single
Power Supply - 24 VDC
Current - 0.9 A
Permissible Speed Range (r/min) - - - - - 0 ~ 416
Rotor Inertia - 0.06 oz-in² - 0.06 oz-in² - 0.109 oz-in² - 0.109 oz-in² - 0.06 oz-in²
Lost Motion -
RoHS Compliant - Yes
Safety Standards - CE
Radial Load - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb - 0 in. from Shaft End = 5.6 lb0.2 in. from Shaft End = 7.6 lb0.39 in. from Shaft End = 11.7 lb - 0 in. from Shaft End = 3.3 lb0.2 in. from Shaft End = 3.8 lb0.39 in. from Shaft End = 4.5 lb0.59 in. from Shaft End = 5.1 lb
Axial Load - 1.1 lb - 1.1 lb - 1.1 lb - 1.1 lb - 2.2 lb
Control Power Supply -
UPC Code -