ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Speed |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EAC6-D10-AZMC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 100 mm | - ~400 N | - 600 mm/s | - ~30 kg | - ~15 kg | Request Quote |
| EAC6-D15-AZMC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 150 mm | - ~400 N | - 600 mm/s | - ~30 kg | - ~15 kg | Request Quote |
| EAC6-D20-AZMC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 200 mm | - ~400 N | - 600 mm/s | - ~30 kg | - ~15 kg | Request Quote |
| EAC6-D25-AZMC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 250 mm | - ~400 N | - 600 mm/s | - ~30 kg | - ~15 kg | Request Quote |
| EAC6-D30-AZMC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 300 mm | - ~400 N | - 600 mm/s | - ~30 kg | - ~15 kg | Request Quote |
| EAC6-D05-AZMK | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 50 mm | - ~400 N | - 600 mm/s | - ~30 kg | - ~15 kg | Request Quote |
| EAC6-D10-AZMK | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 100 mm | - ~400 N | - 600 mm/s | - ~30 kg | - ~15 kg | Request Quote |
| EAC6-D15-AZMK | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 150 mm | - ~400 N | - 600 mm/s | - ~30 kg | - ~15 kg | Request Quote |
| EAC6-D20-AZMK | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 200 mm | - ~400 N | - 600 mm/s | - ~30 kg | - ~15 kg | Request Quote |
| EAC6-D25-AZMK | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 250 mm | - ~400 N | - 600 mm/s | - ~30 kg | - ~15 kg | Request Quote |
| EAC6-D30-AZMK | - 24/48 VDC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 300 mm | - ~400 N | - 600 mm/s | - ~30 kg | - ~15 kg | Request Quote |
| EAC6-E05-AZAA | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 50 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
| EAC6-E10-AZAA | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 100 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
| EAC6-E15-AZAA | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 150 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
| EAC6-E20-AZAA | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 200 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
| EAC6-E25-AZAA | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 250 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
| EAC6-E30-AZAA | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 300 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
| EAC6-E05-AZAC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 50 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
| EAC6-E10-AZAC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 100 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
| EAC6-E15-AZAC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 150 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
| EAC6-E20-AZAC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 200 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
| EAC6-E25-AZAC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 250 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
| EAC6-E30-AZAC | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 300 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
| EAC6-E05-AZAK | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 50 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |
| EAC6-E10-AZAK | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 6 mm | - 100 mm | - ~500 N | - 300 mm/s | - ~60 kg | - | Request Quote |