Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Hollow Rotary Actuator

The DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.

  • AC Input
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Easy Home Setting and Return-to-Home is possible without need for external sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
Unit of Measure
1 

Item #

Frame Size

Power Supply

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

Input Current

DG85R-AZAAD - 3.35 in - Single-Phase 100-120 VAC - Not Equipped - 39.80 lb-in - 1200º/second (200 r/min) Request Quote - 2.7 A
DG85R-AZACD - 3.35 in - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - 39.80 lb-in - 1200º/second (200 r/min) Request Quote - Single-Phase = 1.7 AThree-Phase = 1.0 A
DG85R-AZMAD - 3.35 in - Single-Phase 100-120 VAC - Equipped - 39.80 lb-in - 1200º/second (200 r/min) Request Quote - 2.7 A
DG85R-AZMCD - 3.35 in - Single-Phase / Three-Phase 200-240 VAC - Equipped - 39.80 lb-in - 1200º/second (200 r/min) Request Quote - Single-Phase = 1.7 AThree-Phase = 1.0 A
DG130R-AZAAD - 5.12 in - Single-Phase 100-120 VAC - Not Equipped - 106.20 lb-in - 1200º/second (200 r/min) Request Quote - 3.8 A
DG130R-AZACD - 5.12 in - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - 106.20 lb-in - 1200º/second (200 r/min) Request Quote - Single-Phase = 2.3 AThree-Phase = 1.4 A
DG130R-AZMAD - 5.12 in - Single-Phase 100-120 VAC - Equipped - 106.20 lb-in - 1200º/second (200 r/min) Request Quote - 3.8 A
DG130R-AZMCD - 5.12 in - Single-Phase / Three-Phase 200-240 VAC - Equipped - 106.20 lb-in - 1200º/second (200 r/min) Request Quote - Single-Phase = 2.3 AThree-Phase = 1.4 A
DG200R-AZAAD - 7.87 in - Single-Phase 100-120 VAC - Not Equipped - 442.54 lb-in - 660º/second (110 r/min) Request Quote - 6.4 A
DG200R-AZACD - 7.87 in - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - 442.54 lb-in - 660º/second (110 r/min) Request Quote - Single-Phase = 3.9 AThree-Phase = 2.3 A
DG200R-AZMAD - 7.87 in - Single-Phase 100-120 VAC - Equipped - 442.54 lb-in - 660º/second (110 r/min) Request Quote - 6.4 A
DG200R-AZMCD - 7.87 in - Single-Phase / Three-Phase 200-240 VAC - Equipped - 442.54 lb-in - 660º/second (110 r/min) Request Quote - Single-Phase = 3.9 AThree-Phase = 2.3 A
Unit of Measure
1