Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Hollow Rotary Actuator

The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. Pulse input type driver.

  • AC Input
  • Easy Home Setting and Return-to-Home without need for sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
Unit of Measure
1 

Item #

Frame Size

Power Supply

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

Input Current

DG85R-AZAA - 3.35 in - Single-Phase 100-120 VAC - Not Equipped - 39.80 lb-in - 1200º/second (200 r/min) Request Quote - 2.7 A
DG85R-AZAC - 3.35 in - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - 39.80 lb-in - 1200º/second (200 r/min) Request Quote - Single-Phase = 1.7 AThree-Phase = 1.0 A
DG85R-AZMA - 3.35 in - Single-Phase 100-120 VAC - Equipped - 39.80 lb-in - 1200º/second (200 r/min) Request Quote - 2.7 A
DG85R-AZMC - 3.35 in - Single-Phase / Three-Phase 200-240 VAC - Equipped - 39.80 lb-in - 1200º/second (200 r/min) Request Quote - Single-Phase = 1.7 AThree-Phase = 1.0 A
DG130R-AZAA - 5.12 in - Single-Phase 100-120 VAC - Not Equipped - 106.20 lb-in - 1200º/second (200 r/min) Request Quote - 3.8 A
DG130R-AZAC - 5.12 in - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - 106.20 lb-in - 1200º/second (200 r/min) Request Quote - Single-Phase = 2.3 AThree-Phase = 1.4 A
DG130R-AZMA - 5.12 in - Single-Phase 100-120 VAC - Equipped - 106.20 lb-in - 1200º/second (200 r/min) Request Quote - 3.8 A
DG130R-AZMC - 5.12 in - Single-Phase / Three-Phase 200-240 VAC - Equipped - 106.20 lb-in - 1200º/second (200 r/min) Request Quote - Single-Phase = 2.3 AThree-Phase = 1.4 A
DG200R-AZAA - 7.87 in - Single-Phase 100-120 VAC - Not Equipped - 442.54 lb-in - 660º/second (110 r/min) Request Quote - 6.4 A
DG200R-AZAC - 7.87 in - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - 442.54 lb-in - 660º/second (110 r/min) Request Quote - Single-Phase = 3.9 AThree-Phase = 2.3 A
DG200R-AZMA - 7.87 in - Single-Phase 100-120 VAC - Equipped - 442.54 lb-in - 660º/second (110 r/min) Request Quote - 6.4 A
DG200R-AZMC - 7.87 in - Single-Phase / Three-Phase 200-240 VAC - Equipped - 442.54 lb-in - 660º/second (110 r/min) Request Quote - Single-Phase = 3.9 AThree-Phase = 2.3 A
Unit of Measure
1