Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
EZS II Family

The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.

  • Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
  • Large Transportable Mass
  • Space Saving Design
  • Easy to Use
Unit of Measure
« 6 7 8 9 10 »  

Item #

Drive Method

Power Supply

Electromagnetic Brake

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

List Price

EZS6E015-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 5.91 in. Request Quote -
EZS6E015M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 5.91 in. Request Quote -
EZS6E020-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 7.87 in. Request Quote -
EZS6E020M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 7.87 in. Request Quote -
EZS6E025-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 9.84 in. Request Quote -
EZS6E025M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 9.84 in. Request Quote -
EZS6E030-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 11.81 in. Request Quote -
EZS6E030M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 11.81 in. Request Quote -
EZS6E035-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 13.78 in. Request Quote -
EZS6E035M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 13.78 in. Request Quote -
EZS6E040-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 15.75 in. Request Quote -
EZS6E040M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 15.75 in. Request Quote -
EZS6E045-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 17.72 in. Request Quote -
EZS6E045M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 17.72 in. Request Quote -
EZS6E050-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 19.69 in. Request Quote -
EZS6E050M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 19.69 in. Request Quote -
EZS6E055-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 21.65 in. Request Quote -
EZS6E055M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 21.65 in. Request Quote -
EZS6E060-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 23.62 in. Request Quote -
EZS6E060M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 23.62 in. Request Quote -
EZS6E065-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 25.59 in. Request Quote -
EZS6E065M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 25.59 in. Request Quote -
EZS6E070-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 27.56 in. Request Quote -
EZS6E070M-K - Ball Screw - 24 VDC - Equipped - 132 lb - 66 lb - 90 lb - 27.56 in. Request Quote -
EZS6E075-K - Ball Screw - 24 VDC - Not Equipped - 132 lb - - 90 lb - 29.53 in. Request Quote -
Unit of Measure
« 6 7 8 9 10 »