Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
DRL_all_top.jpg

Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.

Unit of Measure
1 2 3 4 5 

Item #

Actuator Frame Size

Guide

Electromagnetic Brake

Adjusting Knob

Max. Vertical Transportable Mass

Max. Thrust Force

Max. Holding Force

Lead

Web Price

List Price

DRL20PB1-02G - 0.79 in. - Not Equipped - Not Equipped - Not Equipped - 3.30 lb - 3.30 lb - 3.30 lb - 0.039 in. Request Quote -
DRL20PB1-02NG - 0.79 in. - Not Equipped - Not Equipped - Equipped - 3.30 lb - 3.30 lb - 3.30 lb - 0.039 in. Request Quote -
DRL20PB1G-02G - 0.79 in. - Equipped - Not Equipped - Not Equipped - 2.20 lb - 3.30 lb - 3.30 lb - 0.039 in. Request Quote -
DRL20PB1G-02NG - 0.79 in. - Equipped - Not Equipped - Equipped - 2.20 lb - 3.30 lb - 3.30 lb - 0.039 in. Request Quote -
DRL20PB1-02 - 0.79 in. - Not Equipped - Not Equipped - Not Equipped - 3.30 lb - 3.30 lb - 3.30 lb - 0.039 in. Request Quote -
DRL20PB1-02N - 0.79 in. - Not Equipped - Not Equipped - Equipped - 3.30 lb - 3.30 lb - 3.30 lb - 0.039 in. Request Quote -
DRL20PB1G-02 - 0.79 in. - Equipped - Not Equipped - Not Equipped - 2.20 lb - 3.30 lb - 3.30 lb - 0.039 in. Request Quote -
DRL20PB1G-02N - 0.79 in. - Equipped - Not Equipped - Equipped - 2.20 lb - 3.30 lb - 3.30 lb - 0.039 in. Request Quote -
DRL28PA1-03G - 1.1 in. - Not Equipped - Not Equipped - Not Equipped - 6.60 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28PA1-03NG - 1.1 in. - Not Equipped - Not Equipped - Equipped - 6.60 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28PA1-06G - 1.1 in. - Not Equipped - Not Equipped - Not Equipped - 6.60 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28PA1G-03G - 1.1 in. - Equipped - Not Equipped - Not Equipped - 3.30 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28PA1G-03NG - 1.1 in. - Equipped - Not Equipped - Equipped - 3.30 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28PA1-03 - 1.1 in. - Not Equipped - Not Equipped - Not Equipped - 6.60 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28PA1-03N - 1.1 in. - Not Equipped - Not Equipped - Equipped - 6.60 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28PA1-06 - 1.1 in. - Not Equipped - Not Equipped - Not Equipped - 6.60 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28PA1G-03 - 1.1 in. - Equipped - Not Equipped - Not Equipped - 3.30 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28PA1G-03N - 1.1 in. - Equipped - Not Equipped - Equipped - 3.30 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28MB1-03G - 1.1 in. - Not Equipped - Not Equipped - Not Equipped - 6.60 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28MB1-03NG - 1.1 in. - Not Equipped - Not Equipped - Equipped - 6.60 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28MB1G-03G - 1.1 in. - Equipped - Not Equipped - Not Equipped - 3.30 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28MB1G-03NG - 1.1 in. - Equipped - Not Equipped - Equipped - 3.30 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28PB1-03G - 1.1 in. - Not Equipped - Not Equipped - Not Equipped - 6.60 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28PB1-03NG - 1.1 in. - Not Equipped - Not Equipped - Equipped - 6.60 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
DRL28PB1-06G - 1.1 in. - Not Equipped - Not Equipped - Not Equipped - 6.60 lb - 6.70 lb - 6.70 lb - 0.039 in. Request Quote -
Unit of Measure
1 2 3 4 5