Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
bhi62

BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.

  • 200 W (1/4 HP)
  • 4.09 in. (104 mm) Frame Size
  • Permissible Torque
    • Right-Angle Gear = 113 ~ 1680 lb-in (12.8 ~ 190 N·m)
  • Cable or Terminal Box Type
  • Brake Types Available
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Orientation

Output Shaft Diameter

Electromagnetic Brake

Rated Torque

Rated Speed (rpm)

Web Price

CAD

BHI62ST-9 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - - 18 mm - Not Equipped - 107 lb-in [50 Hz]  89 lb-in [60 Hz]   - 167 [50 Hz] 200 [60 Hz] Request Quote -
BHI62ST-15 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - - 18 mm - Not Equipped - 142 lb-in [60 Hz]  169 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote -
BHI62ST-18 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - - 18 mm - Not Equipped - 171 lb-in [60 Hz]  200 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote -
BHI62ST-30 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - - 18 mm - Not Equipped - 280 lb-in [60 Hz]  330 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote -
BHI62ST-36 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - - 18 mm - Not Equipped - 340 lb-in [60 Hz]  350 lb-in [50 Hz]   - 42 [50 Hz] 50 [60 Hz] Request Quote -
BHI62ST-60 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - - 18 mm - Not Equipped - 350 lb-in   - 25 [50 Hz] 30 [60 Hz] Request Quote -
BHI62ST-90 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - - 18 mm - Not Equipped - 350 lb-in   - 20 [60 Hz] 17 [50 Hz] Request Quote -
BHI62ST-120 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - - 18 mm - Not Equipped - 350 lb-in   - 12.5 [50 Hz] 15 [60 Hz] Request Quote -
BHI62ST-180 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - - 18 mm - Not Equipped - 350 lb-in   - 8.3 [50 Hz] 10 [60 Hz] Request Quote -
BHI62ST-6RH - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 6 :1 - - 25 mm - Not Equipped - 48 lb-in [60 Hz]  57 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] Request Quote -
BHI62ST-9RH - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 9 :1 - - 25 mm - Not Equipped - 72 lb-in [60 Hz]  86 lb-in [50 Hz]   - 167 [50 Hz] 200 [60 Hz] Request Quote -
BHI62ST-15RH - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - 25 mm - Not Equipped - 121 lb-in [60 Hz]  144 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] Request Quote -
BHI62ST-18RH - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 18 :1 - - 25 mm - Not Equipped - 145 lb-in [60 Hz]  173 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] Request Quote -
BHI62ST-30RH - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - 25 mm - Not Equipped - 240 lb-in [60 Hz]  280 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] Request Quote -
BHI62ST-36RH - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 36 :1 - - 25 mm - Not Equipped - 290 lb-in [60 Hz]  310 lb-in [50 Hz]   - 42 [50 Hz] 50 [60 Hz] Request Quote -
BHI62ST-60RH - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - - 25 mm - Not Equipped - 380 lb-in   - 25 [50 Hz] 30 [60 Hz] Request Quote -
BHI62ST-90RH - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 90 :1 - - 25 mm - Not Equipped - 450 lb-in   - 20 [60 Hz] 17 [50 Hz] Request Quote -
BHI62ST-120RH - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 25 mm - Not Equipped - 530 lb-in   - 12.5 [50 Hz] 15 [60 Hz] Request Quote -
BHI62ST-180RH - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Right-Angle Hollow Shaft Gearhead - 180 :1 - - 25 mm - Not Equipped - 530 lb-in   - 8.3 [50 Hz] 10 [60 Hz] Request Quote -
BHI62ST-3 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 3 :1 - - 18 mm - Not Equipped - 30 lb-in [60 Hz]  35 lb-in [50 Hz]   - 500 [50 Hz] 600 [60 Hz] Request Quote -
BHI62ST-5 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - - 18 mm - Not Equipped - 49 lb-in [60 Hz]  59 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] Request Quote -
BHI62ST-7.5 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - - 18 mm - Not Equipped - 74 lb-in [60 Hz]  89 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] Request Quote -
BHI62ST-12.5 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - - 18 mm - Not Equipped - 118 lb-in [60 Hz]  141 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] Request Quote -
BHI62ST-25 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 25 :1 - - 18 mm - Not Equipped - 230 lb-in [60 Hz]  280 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] Request Quote -
BHI62ST-50 - 4.09 in - 200 W (1/4 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 50 :1 - - 18 mm - Not Equipped - 350 lb-in   - 30 [50 Hz] 36 [60 Hz] Request Quote -
Unit of Measure
 1 2 3 4 5 »