ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BLH Series Driver has been updated to now include three driver types, an RS-485 Communication type, a Digital type driver or the traditional Analog type. The BLH Series is a 24 VDC, brushless DC motor and driver package offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type and RS-485 communications type). RS-485 and Digital type driver are used with our MEXE02 support software (available for free download) for improved functions including torque sensing and predictive maintenance monitoring. A wide range of motor options are available to meet your application needs.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM230HK-GFS / GFS2G10 / BLH2D30H-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Connector | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - IP40 | - 8.8 lb-in | - 8 ~ 300 | - Not Equipped | $478.00 |
- |
| BLM230HK-GFS / GFS2G15 / BLH2D30H-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Connector | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - IP40 | - 14.1 lb-in | - 5.3 ~ 200 | - Not Equipped | $478.00 |
- |
| BLM230HK-GFS / GFS2G20 / BLH2D30H-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Connector | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - IP40 | - 18.5 lb-in | - 4 ~ 150 | - Not Equipped | $478.00 |
- |
| BLM230HK-GFS / GFS2G30 / BLH2D30H-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Connector | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - IP40 | - 26 lb-in | - 2.7 ~ 100 | - Not Equipped | $488.00 |
- |
| BLM230HK-GFS / GFS2G50 / BLH2D30H-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Connector | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - IP40 | - 43 lb-in | - 1.6 ~ 60 | - Not Equipped | $488.00 |
- |
| BLM230HK-GFS / GFS2G100 / BLH2D30H-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Connector | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - IP40 | - 53 lb-in | - 0.8 ~ 30 | - Not Equipped | $488.00 |
- |
| BLM230HK-A / BLH2D30H-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Connector | - Round Shaft (No Gearhead) | - | - 6 mm | - IP40 | - 1.02 lb-in | - 80 ~ 3000 | - Not Equipped | $339.00 |
- |
| BLM230HK-AC / BLH2D30H-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Connector | - Round Shaft with Flat (No Gearhead) | - | - 6 mm | - IP40 | - 1.02 lb-in | - 80 ~ 3000 | - Not Equipped | $347.00 |
- |