ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
![]()
Item # |
Actuator Frame Size |
Type |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
Current per Phase (A/phase) |
System Configuration |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DRSM42LG-04A2AZAK | - 42 mm | - Table Type | - Equipped | - Left | - Not Equipped | - Not Equipped | - Not Equipped | - | - 2 mm | - | - 200 N | - 200 N | - ±0.01 mm | - 0.05 mm | - | - |
- |
$1,113.00 |
- |
| DRSM42LG-04A2AZMK | - 42 mm | - Table Type | - Equipped | - Left | - Not Equipped | - Equipped | - Not Equipped | - | - 2 mm | - 10 kg | - 200 N | - 200 N | - ±0.01 mm | - 0.05 mm | - | - |
- |
$1,364.00 |
- |
| DRSM42LG-04A8AZAK | - 42 mm | - Table Type | - Equipped | - Left | - Not Equipped | - Not Equipped | - Not Equipped | - | - 8 mm | - | - 50 N | - 50 N | - ±0.01 mm | - 0.05 mm | - | - |
- |
$1,239.00 |
- |
| DRSM42LG-04A8AZMK | - 42 mm | - Table Type | - Equipped | - Left | - Not Equipped | - Equipped | - Not Equipped | - | - 8 mm | - 5 kg | - 50 N | - 50 N | - ±0.01 mm | - 0.05 mm | - | - |
- |
$1,489.00 |
- |
| DRSM42LG-04B2AZAK | - 42 mm | - Table Type | - Equipped | - Left | - Not Equipped | - Not Equipped | - Not Equipped | - | - 2 mm | - | - 200 N | - 200 N | - ±0.003 mm | - 0.02 mm | - | - |
- |
$1,492.00 |
- |
| DRSM42LG-04B2AZMK | - 42 mm | - Table Type | - Equipped | - Left | - Not Equipped | - Equipped | - Not Equipped | - | - 2 mm | - 10 kg | - 200 N | - 200 N | - ±0.003 mm | - 0.02 mm | - | - |
- |
$1,742.00 |
- |
| DRSM42RG-04A2AZAK | - 42 mm | - Table Type | - Equipped | - Right | - Not Equipped | - Not Equipped | - Not Equipped | - | - 2 mm | - | - 200 N | - 200 N | - ±0.01 mm | - 0.05 mm | - | - |
- |
$1,113.00 |
- |
| DRSM42RG-04A2AZMK | - 42 mm | - Table Type | - Equipped | - Right | - Not Equipped | - Equipped | - Not Equipped | - | - 2 mm | - 10 kg | - 200 N | - 200 N | - ±0.01 mm | - 0.05 mm | - | - |
- |
$1,364.00 |
- |
| DRSM42RG-04A8AZAK | - 42 mm | - Table Type | - Equipped | - Right | - Not Equipped | - Not Equipped | - Not Equipped | - | - 8 mm | - | - 50 N | - 50 N | - ±0.01 mm | - 0.05 mm | - | - |
- |
$1,239.00 |
- |
| DRSM42RG-04A8AZMK | - 42 mm | - Table Type | - Equipped | - Right | - Not Equipped | - Equipped | - Not Equipped | - | - 8 mm | - 5 kg | - 50 N | - 50 N | - ±0.01 mm | - 0.05 mm | - | - |
- |
$1,489.00 |
- |
| DRSM42RG-04B2AZAK | - 42 mm | - Table Type | - Equipped | - Right | - Not Equipped | - Not Equipped | - Not Equipped | - | - 2 mm | - | - 200 N | - 200 N | - ±0.003 mm | - 0.02 mm | - | - |
- |
$1,492.00 |
- |
| DRSM42RG-04B2AZMK | - 42 mm | - Table Type | - Equipped | - Right | - Not Equipped | - Equipped | - Not Equipped | - | - 2 mm | - 10 kg | - 200 N | - 200 N | - ±0.003 mm | - 0.02 mm | - | - |
- |
$1,742.00 |
- |
| DRSM42-04A2AZAK | - 42 mm | - Rod Type | - Not Equipped | - | - Not Equipped | - Not Equipped | - Not Equipped | - | - 2 mm | - | - 200 N | - 200 N | - ±0.01 mm | - 0.05 mm | - | - |
- |
$807.00 |
- |
| DRSM42-04A2AZMK | - 42 mm | - Rod Type | - Not Equipped | - | - Not Equipped | - Equipped | - Not Equipped | - | - 2 mm | - 20 kg | - 200 N | - 200 N | - ±0.01 mm | - 0.05 mm | - | - |
- |
$1,057.00 |
- |
| DRSM42-04A8AZAK | - 42 mm | - Rod Type | - Not Equipped | - | - Not Equipped | - Not Equipped | - Not Equipped | - | - 8 mm | - | - 50 N | - 50 N | - ±0.01 mm | - 0.05 mm | - | - |
- |
$933.00 |
- |
| DRSM42-04A8AZMK | - 42 mm | - Rod Type | - Not Equipped | - | - Not Equipped | - Equipped | - Not Equipped | - | - 8 mm | - 5 kg | - 50 N | - 50 N | - ±0.01 mm | - 0.05 mm | - | - |
- |
$1,183.00 |
- |
| DRSM42-04B2AZAK | - 42 mm | - Rod Type | - Not Equipped | - | - Not Equipped | - Not Equipped | - Not Equipped | - | - 2 mm | - | - 200 N | - 200 N | - ±0.003 mm | - 0.02 mm | - | - |
- |
$1,186.00 |
- |
| DRSM42-04B2AZMK | - 42 mm | - Rod Type | - Not Equipped | - | - Not Equipped | - Equipped | - Not Equipped | - | - 2 mm | - 20 kg | - 200 N | - 200 N | - ±0.003 mm | - 0.02 mm | - | - |
- |
$1,436.00 |
- |
| DRSM60-05A4AZAK | - 60 mm | - Rod Type | - Not Equipped | - | - Not Equipped | - Not Equipped | - Not Equipped | - | - 4 mm | - | - 500 N | - 500 N | - ±0.01 mm | - 0.05 mm | - | - |
- |
$1,044.00 |
- |
| DRSM60-05A4AZMK | - 60 mm | - Rod Type | - Not Equipped | - | - Not Equipped | - Equipped | - Not Equipped | - | - 4 mm | - 50 kg | - 500 N | - 500 N | - ±0.01 mm | - 0.05 mm | - | - |
- |
$1,294.00 |
- |
| DR28R2.5B03-AZAKD | - 28 mm | - Rod Type | - Not Equipped | - Down | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
- |
$1,381.00 |
- |
| DR28R2.5B03-AZAKL | - 28 mm | - Rod Type | - Not Equipped | - Left | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
- |
$1,381.00 |
- |
| DR28R2.5B03-AZAKR | - 28 mm | - Rod Type | - Not Equipped | - Right | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
- |
$1,381.00 |
- |
| DR28R2.5B03-AZAKU | - 28 mm | - Rod Type | - Not Equipped | - Up | - Not Equipped | - Not Equipped | - Not Equipped | - Not Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
- |
$1,381.00 |
- |
| DR28R2.5BC03-AZAKD | - 28 mm | - Rod Type | - Not Equipped | - Down | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | - 2.5 mm | - 2 kg | - 20 N | - 20 N | - ±0.003 mm | - 0.02 mm max. | - 0.001 mm | - |
- |
$1,408.00 |
- |