Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Linear Actuators / Linear Slides

Unit of Measure
 1 2 3 4 5 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM3LE015AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 5.91 in. $1,345.00 -
EZSM3LE020AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 7.87 in. $1,345.00 -
EZSM3LE025AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 9.84 in. $1,383.00 -
EZSM3LE030AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 11.81 in. $1,383.00 -
EZSM3LE035AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 13.78 in. $1,420.00 -
EZSM3LE040AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 15.75 in. $1,420.00 -
EZSM3LE045AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 17.72 in. $1,458.00 -
EZSM3LE050AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 19.69 in. $1,458.00 -
EZSM3LE055AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 21.65 in. $1,495.00 -
EZSM3LE060AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 23.62 in. $1,495.00 -
EZSM3LE065AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 25.59 in. $1,532.00 -
EZSM3LE070AZMK - Motorized Slide - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 27.56 in. $1,532.00 -
EZSM3RD005AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 1.97 in. $1,045.00 -
EZSM3RD010AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 3.94 in. $1,045.00 -
EZSM3RD015AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 5.91 in. $1,082.00 -
EZSM3RD020AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 7.87 in. $1,082.00 -
EZSM3RD025AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 9.84 in. $1,120.00 -
EZSM3RD030AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 11.81 in. $1,120.00 -
EZSM3RD035AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 13.78 in. $1,157.00 -
EZSM3RD040AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 15.75 in. $1,157.00 -
EZSM3RD045AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 17.72 in. $1,196.00 -
EZSM3RD050AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 19.69 in. $1,196.00 -
EZSM3RD055AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 21.65 in. $1,233.00 -
EZSM3RD060AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 23.62 in. $1,233.00 -
EZSM3RD065AZAC - Motorized Slide - AC - Not Equipped - Reversed Motor (Right Side) - X-axis Table - 0.47 in. - 16.53 lb - - 9.67 lb - 25.59 in. $1,271.00 -
Unit of Measure
 1 2 3 4 5 »