Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

The BXII Series brushless DC motor and driver packages offer high performance and high function, now up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

  • 30 W (1/25 HP) up to 400 W (1/2 HP)
  • Parallel or Hollow Shaft flat gearhead
  • Electromagnetic Brake type
  • Speed Control: 2 ~ 4000 r/min*
  • Speed Control, positioning, torque limiting
  • MEXE02 software (free download) or OPX-2A Control Module (sold separately)
  • Single-phase 100-120 VAC, 200-240 VAC or three-phase 200-240 VAC
  • 9.8 ft (30 m) cables included

*With digital setting (30 ~ 4,000 with analog setting)

Unit of Measure
« 11 12 

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

BXS6400C-20FR-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 195 lb-in - Not Equipped Request Quote
BXS6400C-30FR-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 290 lb-in - Not Equipped Request Quote
BXS6400C-50FR-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 480 lb-in - Not Equipped Request Quote
BXS6400C-100FR-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 970 lb-in - Not Equipped Request Quote
BXS6400C-A-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 11.5 lb-in - Not Equipped Request Quote
BXS6400CM-5S-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 52 lb-in - Equipped Request Quote
BXS6400CM-10S-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 103 lb-in - Equipped Request Quote
BXS6400CM-15S-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 155 lb-in - Equipped Request Quote
BXS6400CM-20S-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 200 lb-in - Equipped Request Quote
BXS6400CM-30S-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 290 lb-in - Equipped Request Quote
BXS6400CM-50S-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 490 lb-in - Equipped Request Quote
BXS6400CM-100S-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 610 lb-in - Equipped Request Quote
BXS6400CM-200S-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in - Equipped Request Quote
BXS6400CM-5FR-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 48 lb-in - Equipped Request Quote
BXS6400CM-10FR-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 98 lb-in - Equipped Request Quote
BXS6400CM-15FR-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 146 lb-in - Equipped Request Quote
BXS6400CM-20FR-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 195 lb-in - Equipped Request Quote
BXS6400CM-30FR-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 290 lb-in - Equipped Request Quote
BXS6400CM-50FR-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 480 lb-in - Equipped Request Quote
BXS6400CM-100FR-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 970 lb-in - Equipped Request Quote
BXS6400CM-A-3 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 11.5 lb-in - Equipped Request Quote
Unit of Measure
« 11 12