Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
CRK+-top
The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.
  • RS-485 Communications
  • Lowest vibration motor performance
  • Multi-drop up to 16 units
  • High-torque / High-resolution motor options
  • DIN Rail mount
  • GUI software available
  • Encoder options
  • Geared options
  • Resolution - 1.8º ~ 0.00288º [25 steps] (Microstep)
  • 24 VDC power supply input
  • RoHS compliant
Learn More
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Shaft

Power Supply

Excitation Mode

Web Price

UPC Code

CRK513PAKP - 0.79 in
Speed - Torque Characteristics
- 3.2 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote -
CRK513PBKP - 0.79 in
Speed - Torque Characteristics
- 3.2 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC - Request Quote -
CRK523PAKP - 1.1 in
Speed - Torque Characteristics
- 6.8 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote -
CRK523PBKP - 1.1 in
Speed - Torque Characteristics
- 6.8 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC - Request Quote -
CRK525PAKP - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote -
CRK525PBKP - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC - Request Quote -
CRK523PMAKP - 1.1 in
Speed - Torque Characteristics
- 5.9 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote -
CRK523PMBKP - 1.1 in
Speed - Torque Characteristics
- 5.9 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC - Request Quote -
CRK524PMAKP - 1.1 in
Speed - Torque Characteristics
- 8.6 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote -
CRK524PMBKP - 1.1 in
Speed - Torque Characteristics
- 8.6 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC - Request Quote -
CRK525PMAKP - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote -
CRK525PMBKP - 1.1 in
Speed - Torque Characteristics
- 12.7 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC - Request Quote -
CRK523PAKP-T7.2 - 1.1 in
Speed - Torque Characteristics
- 28 oz-in - Taper Hobbed Gear - 7.2 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK523PBKP-T7.2 - 1.1 in
Speed - Torque Characteristics
- 28 oz-in - Taper Hobbed Gear - 7.2 :1 - Not Equipped - Double - 24 VDC - Request Quote -
CRK523PAKP-T10 - 1.1 in
Speed - Torque Characteristics
- 42 oz-in - Taper Hobbed Gear - 10 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK523PBKP-T10 - 1.1 in
Speed - Torque Characteristics
- 42 oz-in - Taper Hobbed Gear - 10 :1 - Not Equipped - Double - 24 VDC - Request Quote -
CRK523PAKP-T20 - 1.1 in
Speed - Torque Characteristics
- 56 oz-in - Taper Hobbed Gear - 20 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK523PBKP-T20 - 1.1 in
Speed - Torque Characteristics
- 56 oz-in - Taper Hobbed Gear - 20 :1 - Not Equipped - Double - 24 VDC - Request Quote -
CRK523PAKP-T30 - 1.1 in
Speed - Torque Characteristics
- 71 oz-in - Taper Hobbed Gear - 30 :1 - Not Equipped - Single - 24 VDC - Request Quote -
CRK523PBKP-T30 - 1.1 in
Speed - Torque Characteristics
- 71 oz-in - Taper Hobbed Gear - 30 :1 - Not Equipped - Double - 24 VDC - Request Quote -
CRK543AKP - 1.65 in
Speed - Torque Characteristics
- 18.4 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote -
CRK543BKP - 1.65 in
Speed - Torque Characteristics
- 18.4 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC - Request Quote -
CRK544AKP - 1.65 in
Speed - Torque Characteristics
- 25 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote -
CRK544BKP - 1.65 in
Speed - Torque Characteristics
- 25 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC - Request Quote -
CRK545AKP - 1.65 in
Speed - Torque Characteristics
- 34 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC - Request Quote -
Unit of Measure
 1 2 3 4 5 »