Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
ar911ak-3-img

The AR Series substantially reduces heat generation from the motor allowing for continuous operation. In addition to implementing the closed loop control based on Oriental Motor's original Alpha Step technology, with the AR Series there is no gain tuning or hunting problems. Based on stepping motor technology the AR Series can perform quick positioning operations over a short distance while providing smooth performance and consumes up to 40% less power than conventional models.

  • Continuous duty / low heat
  • No hunting or gain tuning
  • Closed loop
  • Improved angle accuracy
  • Energy saving
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º or 0.036º (Microstep)
  • 24/48 VDC Power supply input
  • AC input versions available
  • RoHS compliant

Learn More

Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Shaft

Power Supply

Web Price

UPC Code

AR24SAK-3 - 1.1 in
Speed - Torque Characteristics
- 7.8 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC Request Quote -
AR24SBK-3 - 1.1 in
Speed - Torque Characteristics
- 7.8 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC Request Quote -
AR26SAK-3 - 1.1 in
Speed - Torque Characteristics
- 17 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24 VDC Request Quote -
AR26SBK-3 - 1.1 in
Speed - Torque Characteristics
- 17 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24 VDC Request Quote -
AR24SAK-T7.2-3 - 1.1 in
Speed - Torque Characteristics
- 28 oz-in - Taper Hobbed Gear - 7.2 :1 - Not Equipped - Single - 24 VDC Request Quote -
AR24SAK-T10-3 - 1.1 in
Speed - Torque Characteristics
- 42 oz-in - Taper Hobbed Gear - 10 :1 - Not Equipped - Single - 24 VDC Request Quote -
AR24SAK-T20-3 - 1.1 in
Speed - Torque Characteristics
- 56 oz-in - Taper Hobbed Gear - 20 :1 - Not Equipped - Single - 24 VDC Request Quote -
AR24SAK-T30-3 - 1.1 in
Speed - Torque Characteristics
- 71 oz-in - Taper Hobbed Gear - 30 :1 - Not Equipped - Single - 24 VDC Request Quote -
AR24SAK-PS5-3 - 1.1 in
Speed - Torque Characteristics
- 28 oz-in - Planetary Gear - 5 :1 - Not Equipped - Single - 24 VDC Request Quote -
AR24SAK-PS7-3 - 1.1 in
Speed - Torque Characteristics
- 42 oz-in - Planetary Gear - 7.2 :1 - Not Equipped - Single - 24 VDC Request Quote -
AR24SAK-PS10-3 - 1.1 in
Speed - Torque Characteristics
- 71 oz-in - Planetary Gear - 10 :1 - Not Equipped - Single - 24 VDC Request Quote -
AR24SAK-N5-3 - 1.1 in
Speed - Torque Characteristics
- 28 oz-in - Planetary Gear - 5 :1 - Not Equipped - Single - 24 VDC Request Quote -
AR24SAK-N7.2-3 - 1.1 in
Speed - Torque Characteristics
- 42 oz-in - Planetary Gear - 7.2 :1 - Not Equipped - Single - 24 VDC Request Quote -
AR24SAK-N10-3 - 1.1 in
Speed - Torque Characteristics
- 71 oz-in - Planetary Gear - 10 :1 - Not Equipped - Single - 24 VDC Request Quote -
AR24SAK-H50-3 - 1.1 in
Speed - Torque Characteristics
- 250 oz-in - Harmonic Gear - 50 :1 - Not Equipped - Single - 24 VDC Request Quote -
AR24SAK-H100-3 - 1.1 in
Speed - Torque Characteristics
- 340 oz-in - Harmonic Gear - 100 :1 - Not Equipped - Single - 24 VDC Request Quote -
AR46AK-3 - 1.65 in
Speed - Torque Characteristics
- 42 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Single - 24/48 VDC Request Quote -
AR46BK-3 - 1.65 in
Speed - Torque Characteristics
- 42 oz-in - Round Shaft (No Gearhead) - - Not Equipped - Double - 24/48 VDC Request Quote -
AR46AK-T3.6-3 - 1.65 in
Speed - Torque Characteristics
- 48 oz-in - Taper Hobbed Gear - 3.6 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR46AK-T7.2-3 - 1.65 in
Speed - Torque Characteristics
- 98 oz-in - Taper Hobbed Gear - 7.2 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR46AK-T10-3 - 1.65 in
Speed - Torque Characteristics
- 141 oz-in - Taper Hobbed Gear - 10 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR46AK-T20-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 20 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR46AK-T30-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Taper Hobbed Gear - 30 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR46AK-N5-3 - 1.65 in
Speed - Torque Characteristics
- 190 oz-in - Planetary Gear - 5 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
AR46AK-N7.2-3 - 1.65 in
Speed - Torque Characteristics
- 211 oz-in - Planetary Gear - 7.2 :1 - Not Equipped - Single - 24/48 VDC Request Quote -
Unit of Measure
1 2 3 4 5 »