The NX Series is a Motor, Driver and Gearhead solution in one package. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. 3 meter (9.8 ft.) motor and encoder cables are included. Four Control Modes:

  • Position
  • Speed (Max. 5,500 rpm)
  • Torque
  • Tension
Items
Image

50 W (1/15 HP) Tuning-Free Servo Motor & Driver
Web Price Request Quote

Image

50 W (1/15 HP) Tuning-Free Servo Motor & Driver
Web Price Request Quote

Image

100 W (1/8 HP) Tuning-Free Servo Motor & Driver
Web Price Request Quote

Image

100 W (1/8 HP) Tuning-Free Servo Motor & Driver
Web Price Request Quote

Image

200 W (1/4 HP) Tuning-Free Servo Motor & Driver
Web Price Request Quote
Rated Output Power - 50 W (1/15 HP) - 50 W (1/15 HP) - 100 W (1/8 HP) - 100 W (1/8 HP) - 200 W (1/4 HP)
Speed-Torque Characteristics -
Graph
-
Graph
-
Graph
-
Graph
-
Graph
Max Speed (rpm) - 5500
Rated Speed (rpm)
- 3000
Permissible Speed Range -
Resolution (P/R) - 100 to 100000 (Factory setting 1000)
Gear Type - Search - Round Shaft (No Gear)
Gear Ratio (X:1) -
Electromagnetic Brake - Not Equipped
Power Input - Single-Phase 100-115 VAC - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
- Single-Phase 100-115 VAC - Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
- Single-Phase 100-115 VAC

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved