Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Linear Actuators / Linear Slides

Unit of Measure
« 31 32 33 34 35 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM3D070AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 27.56 in. $1,532.00 -
EZSM3E005AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 1.97 in. $1,045.00 -
EZSM3E010AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 3.94 in. $1,045.00 -
EZSM3E015AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 5.91 in. $1,082.00 -
EZSM3E020AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 7.87 in. $1,082.00 -
EZSM3E025AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 9.84 in. $1,120.00 -
EZSM3E030AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 11.81 in. $1,120.00 -
EZSM3E035AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 13.78 in. $1,157.00 -
EZSM3E040AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 15.75 in. $1,157.00 -
EZSM3E045AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 17.72 in. $1,196.00 -
EZSM3E050AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 19.69 in. $1,196.00 -
EZSM3E055AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 21.65 in. $1,233.00 -
EZSM3E060AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 23.62 in. $1,233.00 -
EZSM3E065AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 25.59 in. $1,271.00 -
EZSM3E070AZAC - Motorized Slide - AC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 27.56 in. $1,271.00 -
EZSM3E005AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 1.97 in. $1,045.00 -
EZSM3E010AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 3.94 in. $1,045.00 -
EZSM3E015AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 5.91 in. $1,082.00 -
EZSM3E020AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 7.87 in. $1,082.00 -
EZSM3E025AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 9.84 in. $1,120.00 -
EZSM3E030AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 11.81 in. $1,120.00 -
EZSM3E035AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 13.78 in. $1,157.00 -
EZSM3E040AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 15.75 in. $1,157.00 -
EZSM3E045AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 17.72 in. $1,196.00 -
EZSM3E050AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.24 in. - 33.07 lb - - 19.33 lb - 19.69 in. $1,196.00 -
Unit of Measure
« 31 32 33 34 35 »