Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

Linear Actuators / Linear Slides

Unit of Measure
« 31 32 33 34 35 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM4D025AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 9.84 in. $1,177.00 -
EZSM4D030AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 11.81 in. $1,177.00 -
EZSM4D035AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 13.78 in. $1,214.00 -
EZSM4D040AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 15.75 in. $1,214.00 -
EZSM4D045AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 17.72 in. $1,252.00 -
EZSM4D050AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 19.69 in. $1,252.00 -
EZSM4D055AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 21.65 in. $1,289.00 -
EZSM4D060AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 23.62 in. $1,289.00 -
EZSM4D065AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 25.59 in. $1,327.00 -
EZSM4D070AZAK - Motorized Slide - DC - Not Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - - 15.74 lb - 27.56 in. $1,327.00 -
EZSM4D005AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 1.97 in. $1,364.00 -
EZSM4D010AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 3.94 in. $1,364.00 -
EZSM4D015AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 5.91 in. $1,401.00 -
EZSM4D020AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 7.87 in. $1,401.00 -
EZSM4D025AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 9.84 in. $1,439.00 -
EZSM4D030AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 11.81 in. $1,439.00 -
EZSM4D035AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 13.78 in. $1,476.00 -
EZSM4D040AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 15.75 in. $1,476.00 -
EZSM4D045AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 17.72 in. $1,514.00 -
EZSM4D050AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 19.69 in. $1,514.00 -
EZSM4D055AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 21.65 in. $1,552.00 -
EZSM4D060AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 23.62 in. $1,552.00 -
EZSM4D065AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 25.59 in. $1,590.00 -
EZSM4D070AZMC - Motorized Slide - AC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 27.56 in. $1,590.00 -
EZSM4D005AZMK - Motorized Slide - DC - Equipped - Straight Type - X-axis Table - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 1.97 in. $1,364.00 -
Unit of Measure
« 31 32 33 34 35 »