ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The NX Series is a Motor, Driver and Gearhead solution in one package. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. 3 meter (9.8 ft.) motor and encoder cables are included. Four Control Modes:
Item # |
Web Price |
Rated Output Power |
Max Speed (rpm) |
Gear Type - Search |
Gear Ratio (X:1) |
Electromagnetic Brake |
Power Input |
|---|---|---|---|---|---|---|---|
| NX45AA-3 | Request Quote | - 50 W (1/15 HP) | - 5500 | - Round Shaft (No Gear) | - | - Not Equipped | - Single-Phase 100-115 VAC |
| NX45AC-3 | Request Quote | - 50 W (1/15 HP) | - 5500 | - Round Shaft (No Gear) | - | - Not Equipped |
- Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
| NX410AA-3 | Request Quote | - 100 W (1/8 HP) | - 5500 | - Round Shaft (No Gear) | - | - Not Equipped | - Single-Phase 100-115 VAC |
| NX410AC-3 | Request Quote | - 100 W (1/8 HP) | - 5500 | - Round Shaft (No Gear) | - | - Not Equipped |
- Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
| NX620AA-3 | Request Quote | - 200 W (1/4 HP) | - 5500 | - Round Shaft (No Gear) | - | - Not Equipped | - Single-Phase 100-115 VAC |
| NX620AC-3 | Request Quote | - 200 W (1/4 HP) | - 5500 | - Round Shaft (No Gear) | - | - Not Equipped |
- Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
| NX640AS-3 | Request Quote | - 400 W (1/2 HP) | - 5500 | - Round Shaft (No Gear) | - | - Not Equipped | - Three-Phase 200-230 VAC |
| NX975AS-3 | Request Quote | - 750 W (1 HP) | - 5500 | - Round Shaft (No Gear) | - | - Not Equipped | - Three-Phase 200-230 VAC |
| NX65AA-PS10-3 | Request Quote | - 50 W (1/15 HP) | - 0 ~ 300 | - Planetary Gear | - 10 :1 | - Not Equipped | - Single-Phase 100-115 VAC |
| NX65AA-PS25-3 | Request Quote | - 50 W (1/15 HP) | - 0 ~ 120 | - Planetary Gear | - 25 :1 | - Not Equipped | - Single-Phase 100-115 VAC |
| NX65AA-PS5-3 | Request Quote | - 50 W (1/15 HP) | - 0 ~ 600 | - Planetary Gear | - 5 :1 | - Not Equipped | - Single-Phase 100-115 VAC |
| NX65AC-PS10-3 | Request Quote | - 50 W (1/15 HP) | - 0 ~ 300 | - Planetary Gear | - 10 :1 | - Not Equipped |
- Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
| NX65AC-PS25-3 | Request Quote | - 50 W (1/15 HP) | - 0 ~ 120 | - Planetary Gear | - 25 :1 | - Not Equipped |
- Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
| NX65AC-PS5-3 | Request Quote | - 50 W (1/15 HP) | - 0 ~ 600 | - Planetary Gear | - 5 :1 | - Not Equipped |
- Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
| NX610AA-PS10-3 | Request Quote | - 100 W (1/8 HP) | - 0 ~ 300 | - Planetary Gear | - 10 :1 | - Not Equipped | - Single-Phase 100-115 VAC |
| NX610AA-PS25-3 | Request Quote | - 100 W (1/8 HP) | - 0 ~ 120 | - Planetary Gear | - 25 :1 | - Not Equipped | - Single-Phase 100-115 VAC |
| NX610AA-PS5-3 | Request Quote | - 100 W (1/8 HP) | - 0 ~ 600 | - Planetary Gear | - 5 :1 | - Not Equipped | - Single-Phase 100-115 VAC |
| NX610AC-PS10-3 | Request Quote | - 100 W (1/8 HP) | - 0 ~ 300 | - Planetary Gear | - 10 :1 | - Not Equipped |
- Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
| NX610AC-PS25-3 | Request Quote | - 100 W (1/8 HP) | - 0 ~ 120 | - Planetary Gear | - 25 :1 | - Not Equipped |
- Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
| NX610AC-PS5-3 | Request Quote | - 100 W (1/8 HP) | - 0 ~ 600 | - Planetary Gear | - 5 :1 | - Not Equipped |
- Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
| NX920AA-PS10-3 | Request Quote | - 200 W (1/4 HP) | - 0 ~ 300 | - Planetary Gear | - 10 :1 | - Not Equipped | - Single-Phase 100-115 VAC |
| NX920AA-PS25-3 | Request Quote | - 200 W (1/4 HP) | - 0 ~ 120 | - Planetary Gear | - 25 :1 | - Not Equipped | - Single-Phase 100-115 VAC |
| NX920AA-PS5-3 | Request Quote | - 200 W (1/4 HP) | - 0 ~ 600 | - Planetary Gear | - 5 :1 | - Not Equipped | - Single-Phase 100-115 VAC |
| NX920AC-PS10-3 | Request Quote | - 200 W (1/4 HP) | - 0 ~ 300 | - Planetary Gear | - 10 :1 | - Not Equipped |
- Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
| NX920AC-PS25-3 | Request Quote | - 200 W (1/4 HP) | - 0 ~ 120 | - Planetary Gear | - 25 :1 | - Not Equipped |
- Single-Phase 200-230 VAC Three-Phase 200-230 VAC |