Legacy / Discontinued Products
>
Packages
>
Actuator / Driver Packages
>
DGII Series Hollow Rotary Actuators with Built-in Controller (no cables)
> Advanced Search
Advanced Search in DGII Series Hollow Rotary Actuators with Built-in Controller (no cables)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
No Preference
2.36
3.35
5.12
7.87
Frame Size (mm)
No Preference
60
85
130
200
Power Supply
No Preference
24 VDC
Single-Phase 100-120 VAC
Single-Phase 200-240 VAC
Shaft
No Preference
Single
Double
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Permissible Torque (lb-in)
At Least :
No More Than :
Available Range: 7.9 to 440
Permissible Torque (N·m)
At Least :
No More Than :
Available Range: 0.9 to 50
Clear
Cancel
Advanced Search