Stepper Motor Only
>
2-Phase Stepper Motors
>
PKP Series 2-Phase Bipolar Stepper Motors
>
2.22 in. (56.4 mm) NEMA 23/2.36 in. (60 mm) NEMA 24 PKP Series 2-Phase Bipolar Stepper Motors
> Advanced Search
Advanced Search in 2.22 in. (56.4 mm) NEMA 23/2.36 in. (60 mm) NEMA 24 PKP Series 2-Phase Bipolar Stepper Motors
Unit of Measure
Imperial
Metric
Specifications
Basic Step Angle
0..05º
0.1º
0.2º
0.25º
0.18º
0.5º
0.9º
1.8º
Motor Connection Type
Connector
Flat Connector
Lead Wire
Pullout Torque (oz-in)
At Least :
No More Than :
Available Range: 25.5 to 6224
Pullout Torque (N·m)
At Least :
No More Than :
Available Range: 0.18 to 44
Current per Phase (A/phase)
0.71
1.4
1.5
2.1
2.8
4.2
Shaft/Gear Type
Flat Harmonic Gear
Round Shaft with Flat (No Gearhead)
Spur Gear (Offset Shaft)
Spur Gear (Centered Shaft)
Planetary Gear
Shaft
Single
Double
Encoder
200 P/R, 3-Channel
400 P/R, 3-Channel
1000 P/R, 3-Channel
None
Encoder Specifications
Output Type
Line Driver
Voltage (TTL equivalent)
Clear
Cancel
Advanced Search