Legacy / Discontinued Products
>
NEMA C-Face Gear Reducers - Brother Gearmotors (Legacy)
> Advanced Search
Advanced Search in NEMA C-Face Gear Reducers - Brother Gearmotors (Legacy)
Unit of Measure
Imperial
Specifications
Mount
Flange Mount
Foot Mount
Input Flange
NEMA 140TC
NEMA 180TC
NEMA 56C
Input Power
1/2 HP
1 HP
2 HP
3 HP
Shaft/Gear Type
Parallel Shaft Gearhead
Right-Angle Solid Shaft Gearhead
Right-Angle Hollow Shaft Gearhead
Shaft Arrangement
Right Shaft
Left Shaft
Double Shaft
Torque (1800 r/min input) (lb-in)
At Least :
No More Than :
Available Range: 81 to 11186.4
Clear
Cancel
Advanced Search