Legacy / Discontinued Products
>
Synchronous Motors
> Advanced Search
Advanced Search in Synchronous Motors
Unit of Measure
Imperial
Metric
Specifications
Output Power
No Preference
4 W (1/190 HP)
10 W (1/75 HP)
15 W (1/50 HP)
25 W (1/30 HP)
Voltage (VAC)
Single-Phase 115 VAC
Shaft/Gear Type
Parallel Shaft Gearhead
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 0.46 to 88
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.05 to 10
Rated Speed (rpm)
At Least :
No More Than :
Available Range: 10 to 600
Clear
Cancel
Advanced Search