Legacy / Discontinued Products
>
BLV Series Brushless DC Motor Speed Control Systems
> Advanced Search
Advanced Search in BLV Series Brushless DC Motor Speed Control Systems
Unit of Measure
Imperial
Metric
Specifications
Output Power
No Preference
200 W (1/4 HP)
400 W (1/2 HP)
Power Supply
No Preference
24 VDC
48 VDC
Shaft/Gear Type
Round Shaft (No Gearhead)
Parallel Shaft Gearhead
Hollow Shaft Flat Gearhead
Rated Torque (lb-in)
At Least :
No More Than :
Available Range: 5.75 to 970
Rated Torque (N·m)
At Least :
No More Than :
Available Range: 0.65 to 110
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Cable Length (Included)
No Preference
1 m (3.3 ft)
2 m (6.6 ft)
Control Module Included
No Preference
No
Min. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.5 to 4000
Max. Variable Speed (r/min)
At Least :
No More Than :
Available Range: 0.5 to 4000
Clear
Cancel
Advanced Search