Other
>
EMU Series Axial Flow Fans (no-cable)
> Advanced Search
Advanced Search in EMU Series Axial Flow Fans (no-cable)
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
No Preference
4.72
Frame Size (mm)
No Preference
120
Power Supply
No Preference
Single-Phase 100 ~ 240 VAC
Function
No Preference
None
Connection Type
No Preference
Plug
Max. Air Flow (CFM)
At Least :
No More Than :
Available Range: 106 to 106
Max. Air Flow (m³/min)
At Least :
No More Than :
Available Range: 3 to 3
Max. Static Pressure (inH
2
O)
At Least :
No More Than :
Available Range: 0.34 to 0.34
Max. Static Pressure (Pa)
At Least :
No More Than :
Available Range: 84 to 84
Noise Level (db (A))
At Least :
No More Than :
Available Range: 42 to 42
Clear
Cancel
Advanced Search