Stepper Motor Only
>
αSTEP "Step - Servo" Closed Loop Stepper Motors
>
AR Series Closed Loop Stepper Motors
> Advanced Search
Advanced Search in AR Series Closed Loop Stepper Motors
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
1.1
1.65
2.22
2.36
3.35
3.54
Frame Size (mm)
28
42
56.4
60
85
90
Driver Voltage Input Power
AC
DC
Pullout Torque (oz-in)
At Least :
No More Than :
Available Range: 7.8 to 5200
Pullout Torque (N·m)
At Least :
No More Than :
Available Range: 0.055 to 37
Shaft/Gear Type
Round Shaft with Flat (No Gearhead)
Right-Angle Spur / Face Gear
Taper Hobbed Gear
Planetary Gear
Harmonic Gear
Shaft
Single
Double
Electromagnetic Brake
Equipped
Not Equipped
Clear
Cancel
Advanced Search