Servo Motors (Motor Only)
>
Hybrid Servo Motor / Stepper Motors
>
AR Series Hybrid Servo Motor / Stepper Motors
> Advanced Search
Advanced Search in AR Series Hybrid Servo Motor / Stepper Motors
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
1.65
2.22
2.36
3.35
3.54
Frame Size (mm)
42
56.4
60
85
90
Driver Voltage Input Power
AC
Pullout Torque (oz-in)
At Least :
No More Than :
Available Range: 42 to 5200
Pullout Torque (N·m)
At Least :
No More Than :
Available Range: 0.3 to 37
Gear Type
Right-Angle, High Torque, Low Backlash (up to 25 arc min)
Taper Hobbed, Low Backlash (up to 45 arc min), Offset Shaft
Planetary, Low Backlash (up to 35 arc min), Centered Shaft
Planetary, Non Backlash (3 arc min), Centered Shaft
Harmonic, Non Backlash (0 arc min), Centered Shaft
No Gearhead
Shaft
Single
Double
Electromagnetic Brake
Equipped
Not Equipped
Clear
Cancel
Advanced Search