Rack and Pinion Systems
>
Rack and Pinion System L Series - AZ Series Equipped
> Advanced Search
Advanced Search in Rack and Pinion System L Series - AZ Series Equipped
Metric
Specifications
Frame Size (mm)
60
80
Power Input
AC
DC
Linear Direction
Horizontal
Vertical
Type
High-Transportable-Mass
High-Speed
Electromagnetic Brake
Equipped
Not Equipped
Max. Horizontal Transportable Mass (kg)
At Least :
No More Than :
Available Range: 10 to 100
Max. Vertical Transportable Mass (kg)
At Least :
No More Than :
Available Range: 8.2 to 99.5
Thrust (N)
At Least :
No More Than :
Available Range: 110 to 1008
Push Force (N)
At Least :
No More Than :
Available Range: 110 to 1008
Stroke (mm)
100
200
300
400
500
600
700
800
900
1000
Clear
Cancel
Advanced Search