Stepper Motor Only
>
αSTEP "Step - Servo" Closed Loop Stepper Motors
>
AZ Series Stepper Motors with Mechanical Absolute Encoder
> Advanced Search
Advanced Search in AZ Series Stepper Motors with Mechanical Absolute Encoder
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
0.79
1.1
1.38
1.65
2.22
2.36
3.35
3.54
Frame Size (mm)
20
28
35
42
56.4
60
85
90
Driver Voltage Input Power
AC
DC
Pullout Torque (oz-in)
At Least :
No More Than :
Available Range: 2.8 to 15577.3
Pullout Torque (N·m)
At Least :
No More Than :
Available Range: 0.02 to 110
Shaft/Gear Type
Round Shaft (No Gearhead)
Round Shaft with Flat (No Gearhead)
Key Shaft (No Gearhead)
Right-Angle Spur / Face Gear
Taper Hobbed Gear
Planetary Gear
Harmonic Gear
Harmonic Planetary Gear
Harmonic Planetary Gear (Flange Output)
Shaft
Single
Electromagnetic Brake
Equipped
Not Equipped
Clear
Cancel
Advanced Search