Hollow Rotary Actuators
>
Closed Loop Hollow Rotary Actuators
>
DGII Series Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators
>
DC Input DGII Series Horizontal Motor Mount Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators
> Advanced Search
Advanced Search in DC Input DGII Series Horizontal Motor Mount Closed Loop AZ Series Absolute Encoder Hollow Rotary Actuators
Unit of Measure
Imperial
Metric
Specifications
Frame Size (in)
3.35
5.12
Frame Size (mm)
85
130
Permissible Torque (lb-in)
At Least :
No More Than :
Available Range: 26 to 210
Permissible Torque (N·m)
At Least :
No More Than :
Available Range: 3 to 24
Shaft
Single
Electromagnetic Brake
Not Equipped
Clear
Cancel
Advanced Search